[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / beagle / 0007-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch
diff --git a/recipes-kernel/linux/linux-3.0/beagle/0006-omap-mmc-Adjust-dto-to-eliminate-timeout-errors.patch b/recipes-kernel/linux/linux-3.0/beagle/0007-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch
similarity index 76%
rename from recipes-kernel/linux/linux-3.0/beagle/0006-omap-mmc-Adjust-dto-to-eliminate-timeout-errors.patch
rename to recipes-kernel/linux/linux-3.0/beagle/0007-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch
index 8cd314c6fb6f2b9011d5c29345f6bb14fde55abb..58d944df1c3e494b0a56a8b2faef4de3f72a0088 100644 (file)
rename from recipes-kernel/linux/linux-3.0/beagle/0006-omap-mmc-Adjust-dto-to-eliminate-timeout-errors.patch
rename to recipes-kernel/linux/linux-3.0/beagle/0007-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch
index 8cd314c6fb6f2b9011d5c29345f6bb14fde55abb..58d944df1c3e494b0a56a8b2faef4de3f72a0088 100644 (file)
--- a/recipes-kernel/linux/linux-3.0/beagle/0006-omap-mmc-Adjust-dto-to-eliminate-timeout-errors.patch
-From bd0b2f97c48aa6aac0c6a494f1c6ba5af5de486b Mon Sep 17 00:00:00 2001
+From ae51bba851acde11012d3ba4204b99e1c49b446d Mon Sep 17 00:00:00 2001
From: Steve Sakoman <steve@sakoman.com>
Date: Mon, 18 Jul 2011 23:13:41 -0500
-Subject: [PATCH] omap_hsmmc: Set dto to max value of 14 to avoid SD Card timeouts
+Subject: [PATCH 07/10] omap_hsmmc: Set dto to max value of 14 to avoid SD Card timeouts
This fixes MMC errors due to timeouts on certain SD Cards following suggestions
to set dto to 14 by Jason Kridner and Steven Kipisz
1 files changed, 3 insertions(+), 0 deletions(-)
diff --git a/drivers/mmc/host/omap_hsmmc.c b/drivers/mmc/host/omap_hsmmc.c
-index 9646a75..7443647 100644
+index dedf3da..a8a60d4 100644
--- a/drivers/mmc/host/omap_hsmmc.c
+++ b/drivers/mmc/host/omap_hsmmc.c
-@@ -1049,6 +1049,9 @@ static void set_data_timeout(struct omap_hsmmc_host *host,
+@@ -1441,6 +1441,9 @@ static void set_data_timeout(struct omap_hsmmc_host *host,
dto = 14;
}
reg |= dto << DTO_SHIFT;
OMAP_HSMMC_WRITE(host->base, SYSCTL, reg);
--
-1.7.0.4
+1.6.6.1