[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / beagle / 0009-HACK-OMAP2-BeagleBoard-Fix-up-random-or-missing-MAC-.patch
diff --git a/recipes-kernel/linux/linux-3.0/beagle/0008-HACK-OMAP2-BeagleBoard-Fix-up-random-or-missing-MAC-.patch b/recipes-kernel/linux/linux-3.0/beagle/0009-HACK-OMAP2-BeagleBoard-Fix-up-random-or-missing-MAC-.patch
similarity index 95%
rename from recipes-kernel/linux/linux-3.0/beagle/0008-HACK-OMAP2-BeagleBoard-Fix-up-random-or-missing-MAC-.patch
rename to recipes-kernel/linux/linux-3.0/beagle/0009-HACK-OMAP2-BeagleBoard-Fix-up-random-or-missing-MAC-.patch
index 210c38c148c9bd4bec41d042c1fc7fc5ed7c9607..42ab553c3e75def95d002f474fcad3b55f80c71f 100644 (file)
rename from recipes-kernel/linux/linux-3.0/beagle/0008-HACK-OMAP2-BeagleBoard-Fix-up-random-or-missing-MAC-.patch
rename to recipes-kernel/linux/linux-3.0/beagle/0009-HACK-OMAP2-BeagleBoard-Fix-up-random-or-missing-MAC-.patch
index 210c38c148c9bd4bec41d042c1fc7fc5ed7c9607..42ab553c3e75def95d002f474fcad3b55f80c71f 100644 (file)
-From 67f39ef3d73d377b13dbf34bd5170d94f00cc2c2 Mon Sep 17 00:00:00 2001
+From cd24ee61ea78fad5c592f9b1fe58bc4415fd4c5c Mon Sep 17 00:00:00 2001
From: Jason Kridner <jdk@ti.com>
Date: Thu, 15 Sep 2011 18:23:02 -0400
-Subject: [PATCH 8/8] HACK: OMAP2+: BeagleBoard: Fix up random or missing MAC addresses for eth0 and wlan0
+Subject: [PATCH 09/10] HACK: OMAP2+: BeagleBoard: Fix up random or missing MAC addresses for eth0 and wlan0
This was borrowed from the Panda implementation at http://patches.linaro.org/777/
1 files changed, 90 insertions(+), 0 deletions(-)
diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
-index 5e1d9f9..9712099 100644
+index 13fffb0..5ffe185 100644
--- a/arch/arm/mach-omap2/board-omap3beagle.c
+++ b/arch/arm/mach-omap2/board-omap3beagle.c
@@ -33,6 +33,8 @@
}
--
-1.7.4.1
+1.6.6.1