meta-ti: linux-3.0: beagle: defconfig: add TSC2007
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / beagleboard / defconfig
index 0194b8811ef169384e723fc331a5587d2d3f18a3..1f462be0cffecf8c56a32f4c4828373995c5566a 100644 (file)
@@ -1550,7 +1550,8 @@ CONFIG_MOUSE_PS2_TRACKPOINT=y
 # CONFIG_MOUSE_SYNAPTICS_I2C is not set
 # CONFIG_INPUT_JOYSTICK is not set
 # CONFIG_INPUT_TABLET is not set
-# CONFIG_INPUT_TOUCHSCREEN is not set
+CONFIG_INPUT_TOUCHSCREEN=y
+CONFIG_TOUCHSCREEN_TSC2007=y
 CONFIG_INPUT_MISC=y
 CONFIG_INPUT_AD714X=m
 CONFIG_INPUT_AD714X_I2C=m
@@ -2425,10 +2426,10 @@ CONFIG_PANEL_GENERIC_DPI=y
 # CONFIG_PANEL_LGPHILIPS_LB035Q02 is not set
 CONFIG_PANEL_SHARP_LS037V7DW01=y
 CONFIG_PANEL_NEC_NL8048HL11_01B=y
-CONFIG_PANEL_TFCS9700RTWV35TR01B=y
 # CONFIG_PANEL_TAAL is not set
 CONFIG_PANEL_TPO_TD043MTEA1=m
-# CONFIG_BACKLIGHT_LCD_SUPPORT is not set
+CONFIG_BACKLIGHT_LCD_SUPPORT=y
+CONFIG_LCD_CLASS_DEVICE=y
 CONFIG_BACKLIGHT_CLASS_DEVICE=y
 
 #