diff --git a/recipes-kernel/linux/linux-3.0/beagleboard/defconfig b/recipes-kernel/linux/linux-3.0/beagleboard/defconfig
index b55819064181a59d7a661970e63e38cd7d1e4875..c7501a10335f2015f45cf4bf2b08dd2abc697ace 100644 (file)
#
# Automatically generated make config: don't edit
-# Linux/arm 3.0.1 Kernel Configuration
+# Linux/arm 3.0.6 Kernel Configuration
#
CONFIG_ARM=y
CONFIG_HAVE_PWM=y
CONFIG_OMAP_RESET_CLOCKS=y
CONFIG_OMAP_MUX=y
CONFIG_OMAP_MUX_DEBUG=y
+CONFIG_OMAP_MUX_WARNINGS=y
CONFIG_OMAP_MCBSP=y
CONFIG_OMAP_MBOX_FWK=m
CONFIG_OMAP_MBOX_KFIFO_SIZE=256
# CONFIG_VMSPLIT_2G is not set
# CONFIG_VMSPLIT_1G is not set
CONFIG_PAGE_OFFSET=0xC0000000
-# CONFIG_PREEMPT_NONE is not set
+CONFIG_PREEMPT_NONE=y
# CONFIG_PREEMPT_VOLUNTARY is not set
# CONFIG_PREEMPT is not set
CONFIG_HZ=128
# CONFIG_INPUT_JOYSTICK is not set
# CONFIG_INPUT_TABLET is not set
CONFIG_INPUT_TOUCHSCREEN=y
+# CONFIG_TOUCHSCREEN_ADS7846 is not set
+# CONFIG_TOUCHSCREEN_AD7877 is not set
+# CONFIG_TOUCHSCREEN_AD7879 is not set
+# CONFIG_TOUCHSCREEN_ATMEL_MXT is not set
+# CONFIG_TOUCHSCREEN_BU21013 is not set
+# CONFIG_TOUCHSCREEN_CY8CTMG110 is not set
+# CONFIG_TOUCHSCREEN_DYNAPRO is not set
+# CONFIG_TOUCHSCREEN_HAMPSHIRE is not set
+# CONFIG_TOUCHSCREEN_EETI is not set
+# CONFIG_TOUCHSCREEN_FUJITSU is not set
+# CONFIG_TOUCHSCREEN_GUNZE is not set
+# CONFIG_TOUCHSCREEN_ELO is not set
+# CONFIG_TOUCHSCREEN_WACOM_W8001 is not set
+# CONFIG_TOUCHSCREEN_MAX11801 is not set
+# CONFIG_TOUCHSCREEN_MCS5000 is not set
+# CONFIG_TOUCHSCREEN_MTOUCH is not set
+# CONFIG_TOUCHSCREEN_INEXIO is not set
+# CONFIG_TOUCHSCREEN_MK712 is not set
+# CONFIG_TOUCHSCREEN_PENMOUNT is not set
+# CONFIG_TOUCHSCREEN_TOUCHRIGHT is not set
+# CONFIG_TOUCHSCREEN_TOUCHWIN is not set
+# CONFIG_TOUCHSCREEN_USB_COMPOSITE is not set
+# CONFIG_TOUCHSCREEN_TOUCHIT213 is not set
+# CONFIG_TOUCHSCREEN_TSC2005 is not set
CONFIG_TOUCHSCREEN_TSC2007=y
+# CONFIG_TOUCHSCREEN_W90X900 is not set
+# CONFIG_TOUCHSCREEN_ST1232 is not set
+# CONFIG_TOUCHSCREEN_TPS6507X is not set
CONFIG_INPUT_MISC=y
CONFIG_INPUT_AD714X=m
CONFIG_INPUT_AD714X_I2C=m
CONFIG_PANEL_TPO_TD043MTEA1=m
CONFIG_BACKLIGHT_LCD_SUPPORT=y
CONFIG_LCD_CLASS_DEVICE=y
+# CONFIG_LCD_L4F00242T03 is not set
+# CONFIG_LCD_LMS283GF05 is not set
+# CONFIG_LCD_LTV350QV is not set
+# CONFIG_LCD_TDO24M is not set
+# CONFIG_LCD_VGG2432A4 is not set
+# CONFIG_LCD_PLATFORM is not set
+# CONFIG_LCD_S6E63M0 is not set
+# CONFIG_LCD_LD9040 is not set
CONFIG_BACKLIGHT_CLASS_DEVICE=y
+CONFIG_BACKLIGHT_GENERIC=y
+# CONFIG_BACKLIGHT_PWM is not set
+# CONFIG_BACKLIGHT_ADP8860 is not set
+# CONFIG_BACKLIGHT_ADP8870 is not set
#
# Display device support
CONFIG_HID_PICOLCD=m
CONFIG_HID_PICOLCD_FB=y
CONFIG_HID_PICOLCD_BACKLIGHT=y
+# CONFIG_HID_PICOLCD_LCD is not set
CONFIG_HID_PICOLCD_LEDS=y
CONFIG_HID_QUANTA=m
CONFIG_HID_ROCCAT=m
CONFIG_USB_FUNCTIONFS_RNDIS=y
# CONFIG_USB_FUNCTIONFS_GENERIC is not set
CONFIG_USB_FILE_STORAGE=m
+# CONFIG_USB_FILE_STORAGE_TEST is not set
CONFIG_USB_MASS_STORAGE=m
# CONFIG_USB_G_SERIAL is not set
# CONFIG_USB_MIDI_GADGET is not set
CONFIG_LEDS_PWM=m
CONFIG_LEDS_REGULATOR=m
# CONFIG_LEDS_BD2802 is not set
+CONFIG_LEDS_WS2801=y
# CONFIG_LEDS_LT3593 is not set
CONFIG_LEDS_TRIGGERS=y