[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / pm-wip / voltdm / 0094-OMAP2-hwmod-Follow-the-recommended-PRCM-module-enabl.patch
diff --git a/recipes-kernel/linux/linux-3.0/pm-wip/voltdm/0094-OMAP2-hwmod-Follow-the-recommended-PRCM-module-enabl.patch b/recipes-kernel/linux/linux-3.0/pm-wip/voltdm/0094-OMAP2-hwmod-Follow-the-recommended-PRCM-module-enabl.patch
index 898932072548b72bef8e679dc1dc24c1f1335180..4de90a8d07a79abf82081f9b45cf2022c824f876 100644 (file)
-From 5b84df8c53b9486c9592079a7403ace704889c20 Mon Sep 17 00:00:00 2001
+From 2a443d7ec48bdaa17f80fbffd82cd11d858d3655 Mon Sep 17 00:00:00 2001
From: Rajendra Nayak <rnayak@ti.com>
Date: Sun, 10 Jul 2011 05:57:07 -0600
Subject: [PATCH 094/149] OMAP2+: hwmod: Follow the recommended PRCM module enable sequence
/* XXX Should this code also force-disable the optional clocks? */
--
-1.6.6.1
+1.7.2.5