[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / ulcd / 0001-omap2-displays-Add-support-for-ThreeFiveCorp-S9700-D.patch
diff --git a/recipes-kernel/linux/linux-3.0/ulcd/0001-omap2-displays-Add-support-for-ThreeFiveCorp-S9700-D.patch b/recipes-kernel/linux/linux-3.0/ulcd/0001-omap2-displays-Add-support-for-ThreeFiveCorp-S9700-D.patch
index 0662d5141379c9f81d6c95d3fad30595e2c39990..6912aa2185c3069cf8f32071d375a92d52c6910d 100644 (file)
--- a/recipes-kernel/linux/linux-3.0/ulcd/0001-omap2-displays-Add-support-for-ThreeFiveCorp-S9700-D.patch
+++ b/recipes-kernel/linux/linux-3.0/ulcd/0001-omap2-displays-Add-support-for-ThreeFiveCorp-S9700-D.patch
-From 79f2013a573226d43a9d07760f81c297ba93b3c0 Mon Sep 17 00:00:00 2001
+From 1890f67c9114d6fdf7696d6fa4eef62b1d7f74c4 Mon Sep 17 00:00:00 2001
From: Roger Monk <r-monk@ti.com>
Date: Wed, 10 Aug 2011 16:54:34 +0200
Subject: [PATCH 1/3] omap2-displays: Add support for ThreeFiveCorp S9700 Display
obj-$(CONFIG_PANEL_ACX565AKM) += panel-acx565akm.o
diff --git a/drivers/video/omap2/displays/panel-tfc-s9700rtwv35tr01b.c b/drivers/video/omap2/displays/panel-tfc-s9700rtwv35tr01b.c
new file mode 100644
-index 0000000..796393d
+index 0000000..c2a1a19
--- /dev/null
+++ b/drivers/video/omap2/displays/panel-tfc-s9700rtwv35tr01b.c
@@ -0,0 +1,118 @@
+#include <linux/device.h>
+#include <linux/err.h>
+
-+#include <plat/display.h>
++#include <video/omapdss.h>
+
+static struct omap_video_timings tfc_timings = {
+ .x_res = 800,