[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / ulcd / 0003-ARM-OMAP2-beagleboard-add-support-for-loopthrough-ex.patch
diff --git a/recipes-kernel/linux/linux-3.0/ulcd/0003-ARM-OMAP2-beagleboard-add-support-for-loopthrough-ex.patch b/recipes-kernel/linux/linux-3.0/ulcd/0003-ARM-OMAP2-beagleboard-add-support-for-loopthrough-ex.patch
index abc1023376ff9487bfd5ffd10c5c26a5ce876825..46cb4321e1a9fac7c9511c3fd821a0f7b8a2dae5 100644 (file)
--- a/recipes-kernel/linux/linux-3.0/ulcd/0003-ARM-OMAP2-beagleboard-add-support-for-loopthrough-ex.patch
+++ b/recipes-kernel/linux/linux-3.0/ulcd/0003-ARM-OMAP2-beagleboard-add-support-for-loopthrough-ex.patch
-From 7e4a2721ae775570792653e6749c55156baf85b7 Mon Sep 17 00:00:00 2001
+From eea23f28cacdb525471ecf4dc8a2366ccef5a28b Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Tue, 11 Oct 2011 13:13:35 +0200
Subject: [PATCH 3/4] ARM: OMAP2: beagleboard: add support for loopthrough expansionboard, make uLCD use it
MACHINE_START(OMAP3_BEAGLE, "OMAP3 Beagle Board")
/* Maintainer: Syed Mohammed Khasim - http://beagleboard.org */
--
-1.6.6.1
+1.7.2.5