diff --git a/recipes-kernel/linux/linux-mainline_3.2.bb b/recipes-kernel/linux/linux-mainline_3.2.bb
index dd86bbf7a53f244fc37581bf83ee13bbbd88c18b..7eafdfa7327746fa83e065336695851784ee5c85 100644 (file)
COMPATIBLE_MACHINE = "(beagleboard)"
-PV = "3.2.16"
-# v3.2.16 tag
-SRCREV_pn-${PN} = "b1be7dd1ec231ae751d0ce3acd0d2e5760704a6f"
+PV = "3.2.28"
+# v3.2.28 tag
+SRCREV_pn-${PN} = "1f873aca1c7aa7a574b276c040d304d16f1dbfa4"
# The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "a"
+MACHINE_KERNEL_PR_append = "b"
FILESPATH =. "${FILE_DIRNAME}/linux-mainline-3.2:${FILE_DIRNAME}/linux-mainline-3.2/${MACHINE}:"
file://beagle/0011-default-to-fifo-mode-5-for-old-musb-beagles.patch \
file://beagle/0012-backlight-Add-TLC59108-backlight-control-driver.patch \
file://beagle/0013-tlc59108-adjust-for-beagleboard-uLCD7.patch \
+ file://beagle/0014-expansion-add-wifi.patch \
+ file://beagle/0015-ASoC-omap-add-MODULE_ALIAS-to-mcbsp-and-pcm-drivers.patch \
+ file://beagle/0016-ASoC-omap-convert-per-board-modules-to-platform-driv.patch \
file://devkit8000/0001-arm-omap-devkit8000-for-lcd-use-samsung_lte_panel.patch \
file://touchbook/0001-omap3-touchbook-remove-mmc-gpio_wp.patch \
file://touchbook/0002-omap3-touchbook-drop-u-boot-readonly.patch \
file://omap_fixes/0005-ARM-OMAP3-hwmod-data-disable-multiblock-reads-on-MMC.patch \
file://omap_fixes/0006-OMAP-HWMOD-add-es3plus-to-am36xx-am35xx.patch \
file://sgx/0001-Revert-OMAP-DSS2-remove-update_mode-from-omapdss-v3.2.patch \
- \
+ file://led/0001-leds-heartbeat-stop-on-shutdown-reboot-or-panic.patch \
+ file://libertas/0001-USB-convert-drivers-net-to-use-module_usb_driver.patch \
+ file://libertas/0002-net-fix-assignment-of-0-1-to-bool-variables.patch \
+ file://libertas/0003-switch-debugfs-to-umode_t.patch \
+ file://libertas/0004-drivers-net-Remove-unnecessary-k.alloc-v.alloc-OOM-m.patch \
+ file://libertas/0005-libertas-remove-dump_survey-implementation.patch \
+ file://libertas/0007-wireless-libertas-remove-redundant-NULL-tests-before.patch \
+ file://libertas/0008-libertas-fix-signedness-bug-in-lbs_auth_to_authtype.patch \
+ file://libertas/0009-drivers-net-wireless-libertas-if_usb.c-add-missing-d.patch \
+ file://libertas/0010-libertas-Firmware-loading-simplifications.patch \
+ file://libertas/0011-libertas-harden-up-exit-paths.patch \
+ file://libertas/0012-libertas-add-asynchronous-firmware-loading-capabilit.patch \
+ file://libertas/0013-libertas-SDIO-convert-to-asynchronous-firmware-loadi.patch \
+ file://libertas/0014-libertas-USB-convert-to-asynchronous-firmware-loadin.patch \
+ file://libertas/0015-libertas-CS-convert-to-asynchronous-firmware-loading.patch \
+ file://libertas/0016-libertas-add-missing-include.patch \
+ file://libertas/0017-remove-debug-msgs-due-to-missing-in_interrupt.patch \
+ \
file://defconfig"
SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \