[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap-2.6.39 / sakoman / 0003-OMAP2PLUS-DSS2-Fix-Return-correct-lcd-clock-source-f.patch
diff --git a/recipes-kernel/linux/linux-omap-2.6.39/sakoman/0003-OMAP2PLUS-DSS2-Fix-Return-correct-lcd-clock-source-f.patch b/recipes-kernel/linux/linux-omap-2.6.39/sakoman/0003-OMAP2PLUS-DSS2-Fix-Return-correct-lcd-clock-source-f.patch
index fb49a3efe6b35788a211405d359825b81c4e0cc2..a8d123d5981dc2e97d67fb76faf2d24b155599ec 100644 (file)
From 2ffa7a6c3cafb4f2a48ae274b2952ad48ae78eeb Mon Sep 17 00:00:00 2001
From: Archit Taneja <archit@ti.com>
Date: Thu, 31 Mar 2011 13:23:35 +0530
-Subject: [PATCH 03/28] OMAP2PLUS: DSS2: Fix: Return correct lcd clock source for OMAP2/3
+Subject: [PATCH 03/59] OMAP2PLUS: DSS2: Fix: Return correct lcd clock source for OMAP2/3
dss.lcd_clk_source is set to the default value DSS_CLK_SRC_FCK at dss_init.
For OMAP2 and OMAP3, the dss.lcd_clk_source should always be the same as