diff --git a/recipes-kernel/linux/linux-omap-psp_2.6.37.bb b/recipes-kernel/linux/linux-omap-psp_2.6.37.bb
index 9eacfc9bcbdf396d4ccca9fb589b6b69e376af55..5d72af5886adbc69a42a7c7db4a58e7d58003a35 100644 (file)
require linux.inc
+require setup-defconfig.inc
DESCRIPTION = "Linux kernel for OMAP3 EVM from PSP, based on linux-omap3 kernel"
# The main PR is now using MACHINE_KERNEL_PR, for omap3 devices
# see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "a"
+MACHINE_KERNEL_PR_append = "b"
SRC_URI = "git://arago-project.org/git/projects/linux-omap3.git;protocol=git \
file://defconfig"