[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap4-2.6.35.7 / omap4430-panda / defconfig
diff --git a/recipes-kernel/linux/linux-omap4-2.6.35.7/omap4430-panda/defconfig b/recipes-kernel/linux/linux-omap4-2.6.35.7/omap4430-panda/defconfig
index 2f6cc29b27a151c4d56531f735212a0858baffc8..1ae74e1945e12d10b518eea49d512ca9481dba31 100644 (file)
#
# Automatically generated make config: don't edit
# Linux kernel version: 2.6.35.7
-# Wed Jun 1 16:37:12 2011
+# Mon Jun 20 11:54:47 2011
#
CONFIG_ARM=y
CONFIG_HAVE_PWM=y
# CONFIG_OMAP2_DSS_VENC is not set
CONFIG_OMAP2_DSS_HDMI=y
CONFIG_OMAP2_DSS_DSI=y
-# CONFIG_OMAP2_DSS_USE_DSI_PLL is not set
+CONFIG_OMAP2_DSS_USE_DSI_PLL=y
CONFIG_OMAP2_DSS_FAKE_VSYNC=y
CONFIG_OMAP2_DSS_MIN_FCK_PER_PCK=0
#
# OMAP2/3 Display Device Drivers
#
-# CONFIG_PANEL_GENERIC is not set
+CONFIG_PANEL_GENERIC=y
# CONFIG_PANEL_SHARP_LS037V7DW01 is not set
# CONFIG_PANEL_SHARP_LQ043T1DG01 is not set
CONFIG_PANEL_PICO_DLP=y
CONFIG_PANEL_TAAL=y
CONFIG_PANEL_NEC_NL8048HL11_01B=y
-# CONFIG_PANEL_SIL9022 is not set
+CONFIG_PANEL_SIL9022=y
# CONFIG_PANEL_TOPPOLY_TDO35S is not set
# CONFIG_PANEL_TPO_TD043MTEA1 is not set
CONFIG_BACKLIGHT_LCD_SUPPORT=y
# CONFIG_LEDS_PCA955X is not set
# CONFIG_LEDS_DAC124S085 is not set
CONFIG_LEDS_PWM=y
-# CONFIG_LEDS_REGULATOR is not set
+CONFIG_LEDS_REGULATOR=y
# CONFIG_LEDS_BD2802 is not set
# CONFIG_LEDS_LT3593 is not set
CONFIG_LEDS_OMAP4430_SDP_DISPLAY=y
# LED Triggers
#
CONFIG_LEDS_TRIGGER_TIMER=y
-# CONFIG_LEDS_TRIGGER_HEARTBEAT is not set
-# CONFIG_LEDS_TRIGGER_BACKLIGHT is not set
-# CONFIG_LEDS_TRIGGER_GPIO is not set
-# CONFIG_LEDS_TRIGGER_DEFAULT_ON is not set
-# CONFIG_LEDS_TRIGGER_SLEEP is not set
+CONFIG_LEDS_TRIGGER_HEARTBEAT=y
+CONFIG_LEDS_TRIGGER_BACKLIGHT=y
+CONFIG_LEDS_TRIGGER_GPIO=y
+CONFIG_LEDS_TRIGGER_DEFAULT_ON=y
+CONFIG_LEDS_TRIGGER_SLEEP=y
#
# iptables trigger is under Netfilter config (LED target)