linux-omap4 3.1.0: patch to workaround installing FW images w/o subdirs
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap4_3.1.0.bb
index ea1c26a69f9301c6c1bef819f2a0254cd02a6263..3cc48bec399260b7666f0801afca90ba17bdbf80 100644 (file)
@@ -5,7 +5,7 @@ DEFAULT_PREFERENCE = "-1"
 require linux.inc
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap4 see conf/machine/include/omap4.inc
-#MACHINE_KERNEL_PR_append = "a"
+MACHINE_KERNEL_PR_append = "a"
 
 CORTEXA8FIXUP = "no"
 
@@ -13,6 +13,7 @@ CORTEXA8FIXUP = "no"
 SRCREV = "a5c60c099296fcfc0c8fa8085c40883971486512"
 
 SRC_URI = "git://dev.omapzoom.org/pub/scm/integration/kernel-ubuntu.git;protocol=git;branch=ti-ubuntu-3.1-1282 \
+           file://0001-Makefile.fwinst-fix-install-breakage-for-FW-images-r.patch \
            file://defconfig \
            "