linux-omap4-3.1.0: Add sched_process_exec tracing
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap4_3.1.0.bb
index 3cc48bec399260b7666f0801afca90ba17bdbf80..7e670556751355b3072eb8e2736ed77de54fb2ae 100644 (file)
@@ -1,11 +1,9 @@
 COMPATIBLE_MACHINE = "pandaboard"
 
-DEFAULT_PREFERENCE = "-1"
-
 require linux.inc
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap4 see conf/machine/include/omap4.inc
-MACHINE_KERNEL_PR_append = "a"
+MACHINE_KERNEL_PR_append = "b"
 
 CORTEXA8FIXUP = "no"
 
@@ -14,6 +12,7 @@ SRCREV = "a5c60c099296fcfc0c8fa8085c40883971486512"
 
 SRC_URI = "git://dev.omapzoom.org/pub/scm/integration/kernel-ubuntu.git;protocol=git;branch=ti-ubuntu-3.1-1282 \
            file://0001-Makefile.fwinst-fix-install-breakage-for-FW-images-r.patch \
+           file://add_exec_tracepoint.patch \
            file://defconfig \
            "