]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blobdiff - recipes-kernel/linux/linux-ti-staging_3.8.bb
linux-ti-staging: rename to have version in name, update to latest
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti-staging_3.8.bb
similarity index 91%
rename from recipes-kernel/linux/linux-ti-staging_git.bb
rename to recipes-kernel/linux/linux-ti-staging_3.8.bb
index 081a0e6bc48152c965f8e6dcc0e96fa0eccca8ae..3353792179a6a380693ea4c300fec5350e27d4c8 100644 (file)
@@ -32,7 +32,7 @@ DEPENDS_ti33x += "am33x-cm3"
 # for the specific beaglebone machine.
 KERNEL_DEVICETREE_ti33x = "arch/arm/boot/dts/am335x-evm.dts arch/arm/boot/dts/am335x-evmsk.dts arch/arm/boot/dts/am335x-bone.dts"
 KERNEL_DEVICETREE_beaglebone = "arch/arm/boot/dts/am335x-bone.dts"
-KERNEL_DEVICETREE_omap5-evm = "arch/arm/boot/dts/omap5-evm.dts arch/arm/boot/dts/omap5-panda.dts"
+KERNEL_DEVICETREE_omap5-evm = "arch/arm/boot/dts/omap5-sevm.dts arch/arm/boot/dts/omap5-uevm.dts"
 
 COMPATIBLE_MACHINE = "ti33x|omap-a15"
 
@@ -40,11 +40,11 @@ S = "${WORKDIR}/git"
 
 BRANCH = "ti-linux-3.8.y"
 
-SRCREV = "a91f8e121dbe0b5fb84000d9ae14fac8880c44a7"
+SRCREV = "a0a13c3cf6ff2ca9bf1b1c9163ba04c3c71811bd"
 PV = "3.8.4"
 
 # Append to the MACHINE_KERNEL_PR so that a new SRCREV will cause a rebuild
-MACHINE_KERNEL_PR_append = "a+gitr${SRCPV}"
+MACHINE_KERNEL_PR_append = "b+gitr${SRCPV}"
 
 SRC_URI = "git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git;protocol=git;branch=${BRANCH} \
            file://defconfig \