linux-ti-staging: update to ti2013.04.02 release
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti-staging_3.8.bb
index 6fe52e292bf856dadcef46ae1e8b67b24608ab38..29ffebc2a465287d18697d3eb9e515994be15da9 100644 (file)
@@ -11,13 +11,14 @@ require recipes-kernel/linux/setup-defconfig.inc
 
 # Add a run-time dependency for the PM firmware to be installed
 # on the target file system.
-RDEPENDS_ti33x += "am33x-cm3"
+RDEPENDS_kernel-base_ti33x += "am33x-cm3 am33x-cm3-initscript"
 
 # Default is to package all dts files for ti33x devices unless building
 # for the specific beaglebone machine.
 KERNEL_DEVICETREE_ti33x = "arch/arm/boot/dts/am335x-evm.dts arch/arm/boot/dts/am335x-evmsk.dts arch/arm/boot/dts/am335x-bone.dts"
 KERNEL_DEVICETREE_beaglebone = "arch/arm/boot/dts/am335x-bone.dts"
 KERNEL_DEVICETREE_omap5-evm = "arch/arm/boot/dts/omap5-sevm.dts arch/arm/boot/dts/omap5-uevm.dts"
+KERNEL_DEVICETREE_dra7xx-evm = "arch/arm/boot/dts/dra7-evm.dts"
 
 COMPATIBLE_MACHINE = "ti33x|omap-a15"
 
@@ -25,12 +26,12 @@ S = "${WORKDIR}/git"
 
 BRANCH = "ti-linux-3.8.y"
 
-# This commit corresponds to ti2013.04.00 release tag
-SRCREV = "23e7f725a6af4ca44660c06bc3569f6ce705d1d0"
-PV = "3.8.8"
+# This commit corresponds to ti2013.04.02 release tag
+SRCREV = "f3cb62a800ae37f17a3382b10d155ee02dbc83fc"
+PV = "3.8.13"
 
 # Append to the MACHINE_KERNEL_PR so that a new SRCREV will cause a rebuild
-MACHINE_KERNEL_PR_append = "b+gitr${SRCPV}"
+MACHINE_KERNEL_PR_append = "f+gitr${SRCPV}"
 
 SRC_URI = "git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git;protocol=git;branch=${BRANCH} \
            file://defconfig \