diff --git a/recipes-kernel/linux/linux-ti-staging_3.8.bb b/recipes-kernel/linux/linux-ti-staging_3.8.bb
index 6e64fc5b00a2ab3554c2a44f58502f643ba1cf5a..4b93932ef112c3f9a15668003be29a79aad3aeb0 100644 (file)
# Add a run-time dependency for the PM firmware to be installed
# on the target file system.
-RDEPENDS_kernel-base_ti33x += "am33x-cm3"
+RDEPENDS_kernel-base_ti33x += "am33x-cm3 am33x-cm3-initscript"
# Default is to package all dts files for ti33x devices unless building
# for the specific beaglebone machine.
PV = "3.8.8"
# Append to the MACHINE_KERNEL_PR so that a new SRCREV will cause a rebuild
-MACHINE_KERNEL_PR_append = "c+gitr${SRCPV}"
+MACHINE_KERNEL_PR_append = "d+gitr${SRCPV}"
SRC_URI = "git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git;protocol=git;branch=${BRANCH} \
file://defconfig \