diff --git a/recipes-kernel/linux/linux-ti-staging_3.8.bb b/recipes-kernel/linux/linux-ti-staging_3.8.bb
index 77d8e8ae04896d4bb5583a86cc9965508da34c99..6cbc2df7c13c0c805830566963d7c226a1d71907 100644 (file)
require recipes-kernel/linux/linux-dtb.inc
require recipes-kernel/linux/setup-defconfig.inc
-# Stage the power management firmware before building the kernel
-# for ti33x SOC_FAMILY devices
-DEPENDS_ti33x += "am33x-cm3"
+# Add a run-time dependency for the PM firmware to be installed
+# on the target file system.
+RDEPENDS_ti33x += "am33x-cm3"
# Default is to package all dts files for ti33x devices unless building
# for the specific beaglebone machine.
PV = "3.8.5"
# Append to the MACHINE_KERNEL_PR so that a new SRCREV will cause a rebuild
-MACHINE_KERNEL_PR_append = "d+gitr${SRCPV}"
+MACHINE_KERNEL_PR_append = "e+gitr${SRCPV}"
SRC_URI = "git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git;protocol=git;branch=${BRANCH} \
file://defconfig \
"
-
-# Copy the am33x-cm3 firmware if it is available for ti33x SOC_FAMILY devices
-do_compile_prepend_ti33x() {
- if [ -e "${STAGING_DIR_HOST}/${base_libdir}/firmware/am335x-pm-firmware.bin" ]
- then
- cp "${STAGING_DIR_HOST}/${base_libdir}/firmware/am335x-pm-firmware.bin" "${S}/firmware"
- fi
-}