]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blobdiff - recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/beaglebone/defconfig
linux-ti33x-psp 3.1rc8: use LZO compression for beaglebone to squeeze out some more...
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.0+3.1rc / beaglebone / defconfig
index f3a0a9e0467bb36df503936187e3f312337c0875..4b3c21d2ac0b85eaf44f7b6d5a7394fc1d5b73d6 100644 (file)
@@ -1,6 +1,6 @@
 #
 # Automatically generated file; DO NOT EDIT.
-# Linux/arm 3.1.0-rc3 Kernel Configuration
+# Linux/arm 3.1.0-rc8 Kernel Configuration
 #
 CONFIG_ARM=y
 CONFIG_SYS_SUPPORTS_APM_EMULATION=y
@@ -40,9 +40,9 @@ CONFIG_LOCALVERSION=""
 CONFIG_HAVE_KERNEL_GZIP=y
 CONFIG_HAVE_KERNEL_LZMA=y
 CONFIG_HAVE_KERNEL_LZO=y
-CONFIG_KERNEL_GZIP=y
+# CONFIG_KERNEL_GZIP is not set
 # CONFIG_KERNEL_LZMA is not set
-# CONFIG_KERNEL_LZO is not set
+CONFIG_KERNEL_LZO=y
 CONFIG_DEFAULT_HOSTNAME="BeagleBone"
 CONFIG_SWAP=y
 CONFIG_SYSVIPC=y
@@ -312,7 +312,7 @@ CONFIG_ARCH_OMAP2PLUS_TYPICAL=y
 CONFIG_ARCH_OMAP3=y
 # CONFIG_ARCH_OMAP4 is not set
 # CONFIG_SOC_OMAP3430 is not set
-CONFIG_SOC_OMAPTI81XX=y
+CONFIG_SOC_OMAPTI816X=y
 CONFIG_SOC_OMAPAM33XX=y
 CONFIG_OMAP_PACKAGE_CBB=y
 
@@ -343,8 +343,8 @@ CONFIG_MACH_IGEP0020=y
 # CONFIG_MACH_SBC3530 is not set
 # CONFIG_MACH_OMAP_3630SDP is not set
 CONFIG_MACH_TI8168EVM=y
-CONFIG_MACH_TI8148EVM=y
 CONFIG_MACH_AM335XEVM=y
+CONFIG_MACH_AM335XIAEVM=y
 # CONFIG_OMAP3_EMU is not set
 # CONFIG_OMAP3_SDRC_AC_TIMING is not set
 CONFIG_OMAP3_EDMA=y
@@ -706,7 +706,29 @@ CONFIG_DNS_RESOLVER=y
 #
 # CONFIG_NET_PKTGEN is not set
 # CONFIG_HAMRADIO is not set
-# CONFIG_CAN is not set
+CONFIG_CAN=m
+CONFIG_CAN_RAW=m
+CONFIG_CAN_BCM=m
+
+#
+# CAN Device Drivers
+#
+CONFIG_CAN_VCAN=m
+CONFIG_CAN_SLCAN=m
+CONFIG_CAN_DEV=m
+CONFIG_CAN_CALC_BITTIMING=y
+CONFIG_CAN_TI_HECC=m
+# CONFIG_CAN_MCP251X is not set
+# CONFIG_CAN_SJA1000 is not set
+# CONFIG_CAN_C_CAN is not set
+
+#
+# CAN USB interfaces
+#
+CONFIG_CAN_EMS_USB=m
+CONFIG_CAN_ESD_USB2=m
+# CONFIG_CAN_SOFTING is not set
+# CONFIG_CAN_DEBUG_DEVICES is not set
 CONFIG_IRDA=m
 
 #
@@ -979,7 +1001,6 @@ CONFIG_ATA_OVER_ETH=m
 # CONFIG_SENSORS_LIS3LV02D is not set
 CONFIG_MISC_DEVICES=y
 # CONFIG_AD525X_DPOT is not set
-# CONFIG_INTEL_MID_PTI is not set
 # CONFIG_ICS932S401 is not set
 # CONFIG_ENCLOSURE_SERVICES is not set
 # CONFIG_APDS9802ALS is not set
@@ -1062,8 +1083,7 @@ CONFIG_SCSI_LOWLEVEL=y
 # CONFIG_SCSI_OSD_INITIATOR is not set
 # CONFIG_ATA is not set
 CONFIG_MD=y
-CONFIG_BLK_DEV_MD=y
-CONFIG_MD_AUTODETECT=y
+CONFIG_BLK_DEV_MD=m
 CONFIG_MD_LINEAR=m
 CONFIG_MD_RAID0=m
 CONFIG_MD_RAID1=m
@@ -1071,7 +1091,7 @@ CONFIG_MD_RAID10=m
 CONFIG_MD_RAID456=m
 CONFIG_MD_MULTIPATH=m
 CONFIG_MD_FAULTY=m
-CONFIG_BLK_DEV_DM=y
+CONFIG_BLK_DEV_DM=m
 # CONFIG_DM_DEBUG is not set
 CONFIG_DM_CRYPT=m
 CONFIG_DM_SNAPSHOT=m
@@ -1123,6 +1143,7 @@ CONFIG_SMC91X=y
 CONFIG_TI_DAVINCI_MDIO=y
 CONFIG_TI_DAVINCI_CPDMA=y
 CONFIG_TI_CPSW=y
+# CONFIG_TLK110_WORKAROUND is not set
 # CONFIG_DM9000 is not set
 # CONFIG_ENC28J60 is not set
 # CONFIG_ETHOC is not set
@@ -1469,6 +1490,7 @@ CONFIG_I2C_COMPAT=y
 CONFIG_I2C_CHARDEV=y
 # CONFIG_I2C_MUX is not set
 CONFIG_I2C_HELPER_AUTO=y
+CONFIG_I2C_ALGOBIT=m
 
 #
 # I2C Hardware Bus support
@@ -2213,23 +2235,24 @@ CONFIG_DVB_IX2505V=m
 #
 # Graphics support
 #
-# CONFIG_DRM is not set
+CONFIG_DRM=m
 # CONFIG_VGASTATE is not set
 # CONFIG_VIDEO_OUTPUT_CONTROL is not set
 CONFIG_FB=y
 CONFIG_FIRMWARE_EDID=y
 # CONFIG_FB_DDC is not set
 # CONFIG_FB_BOOT_VESA_SUPPORT is not set
-CONFIG_FB_CFB_FILLRECT=m
-CONFIG_FB_CFB_COPYAREA=m
-CONFIG_FB_CFB_IMAGEBLIT=m
+CONFIG_FB_CFB_FILLRECT=y
+CONFIG_FB_CFB_COPYAREA=y
+CONFIG_FB_CFB_IMAGEBLIT=y
 # CONFIG_FB_CFB_REV_PIXELS_IN_BYTE is not set
-# CONFIG_FB_SYS_FILLRECT is not set
-# CONFIG_FB_SYS_COPYAREA is not set
-# CONFIG_FB_SYS_IMAGEBLIT is not set
+CONFIG_FB_SYS_FILLRECT=m
+CONFIG_FB_SYS_COPYAREA=m
+CONFIG_FB_SYS_IMAGEBLIT=m
 # CONFIG_FB_FOREIGN_ENDIAN is not set
-# CONFIG_FB_SYS_FOPS is not set
+CONFIG_FB_SYS_FOPS=m
 # CONFIG_FB_WMT_GE_ROPS is not set
+CONFIG_FB_DEFERRED_IO=y
 # CONFIG_FB_SVGALIB is not set
 # CONFIG_FB_MACMODES is not set
 # CONFIG_FB_BACKLIGHT is not set
@@ -2241,8 +2264,9 @@ CONFIG_FB_TILEBLITTING=y
 #
 # CONFIG_FB_UVESA is not set
 # CONFIG_FB_S1D13XXX is not set
-# CONFIG_FB_UDL is not set
-# CONFIG_FB_DA8XX is not set
+CONFIG_FB_UDL=m
+CONFIG_FB_DA8XX=y
+CONFIG_FB_DA8XX_CONSISTENT_DMA_SIZE=4
 # CONFIG_FB_VIRTUAL is not set
 # CONFIG_FB_METRONOME is not set
 # CONFIG_FB_BROADSHEET is not set
@@ -2574,6 +2598,10 @@ CONFIG_USB_GADGET_MUSB_HDRC=y
 # CONFIG_USB_NET2272 is not set
 # CONFIG_USB_DUMMY_HCD is not set
 CONFIG_USB_GADGET_DUALSPEED=y
+CONFIG_USB_G_DBGP=y
+CONFIG_USB_G_DBGP_PRINTK=y
+CONFIG_USB_GADGET_PORT_USB1=y
+# CONFIG_USB_GADGET_PORT_USB0 is not set
 CONFIG_USB_ZERO=m
 CONFIG_USB_AUDIO=m
 CONFIG_USB_ETH=m
@@ -2596,7 +2624,6 @@ CONFIG_USB_G_MULTI=m
 CONFIG_USB_G_MULTI_RNDIS=y
 # CONFIG_USB_G_MULTI_CDC is not set
 CONFIG_USB_G_HID=m
-# CONFIG_USB_G_DBGP is not set
 CONFIG_USB_G_WEBCAM=m
 
 #
@@ -2739,6 +2766,7 @@ CONFIG_RTC_DRV_TWL4030=y
 #
 # on-CPU RTC drivers
 #
+CONFIG_RTC_DRV_OMAP=y
 # CONFIG_DMADEVICES is not set
 # CONFIG_AUXDISPLAY is not set
 # CONFIG_UIO is not set
@@ -3215,6 +3243,7 @@ CONFIG_DEBUG_LL=y
 CONFIG_EARLY_PRINTK=y
 # CONFIG_DEBUG_ICEDCC is not set
 # CONFIG_OC_ETM is not set
+CONFIG_DEBUG_JTAG_ENABLE=y
 
 #
 # Security options