[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.1 / 0002-ARM-OMAP2-beaglebone-add-LED-support.patch
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.1/0002-ARM-OMAP2-beaglebone-add-LED-support.patch b/recipes-kernel/linux/linux-ti33x-psp-3.1/0002-ARM-OMAP2-beaglebone-add-LED-support.patch
index c1e75600bbf7c587a318df4ba414f8368d0c4fba..68c7f15b1daf1cb153a91aa745eea17e2b8e2c4d 100644 (file)
-From 3672d287f5382b102e02400298a00d6f8052dd9d Mon Sep 17 00:00:00 2001
+From 4df4ee83b31e09942932d67890d36ae116363ac1 Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Wed, 2 Nov 2011 09:11:59 +0100
-Subject: [PATCH 2/3] ARM: OMAP2+: beaglebone: add LED support
+Subject: [PATCH] ARM: OMAP2+: beaglebone: add LED support
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
---
arch/arm/mach-omap2/board-am335xevm.c | 66 +++++++++++++++++++++++++++++++++
- 1 files changed, 66 insertions(+), 0 deletions(-)
+ arch/arm/mach-omap2/mux33xx.c | 2 +-
+ 2 files changed, 67 insertions(+), 1 deletions(-)
diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
index ee936e0..ecf4a76 100644
{NULL, 0, 0},
};
+diff --git a/arch/arm/mach-omap2/mux33xx.c b/arch/arm/mach-omap2/mux33xx.c
+index 0286c4f..f09e827 100644
+--- a/arch/arm/mach-omap2/mux33xx.c
++++ b/arch/arm/mach-omap2/mux33xx.c
+@@ -49,7 +49,7 @@ static struct omap_mux __initdata am33xx_muxmodes[] = {
+ NULL, NULL, NULL, NULL),
+ _AM33XX_MUXENTRY(GPMC_AD6, 0,
+ "gpmc_ad6", "mmc1_dat6", NULL, NULL,
+- NULL, NULL, NULL, NULL),
++ NULL, NULL, NULL, "gpio1_6"),
+ _AM33XX_MUXENTRY(GPMC_AD7, 0,
+ "gpmc_ad7", "mmc1_dat7", NULL, NULL,
+ NULL, NULL, NULL, NULL),
--
-1.7.2.5
+1.7.4.1