[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / 0002-da8xx-fb-add-DVI-support-for-beaglebone.patch
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/0002-da8xx-fb-add-DVI-support-for-beaglebone.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/0002-da8xx-fb-add-DVI-support-for-beaglebone.patch
index 5a42aeaf712f97c0462e804d579838a8f9d61037..c6a63ccaddd47485704b82a29d6ceb241b18d076 100644 (file)
-From 0188ea8b0633815f9ed9a728a6a1a53d64c1093c Mon Sep 17 00:00:00 2001
+From 72c2e6a521c288a0620f5ec7420f27899d1f519d Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Thu, 3 Nov 2011 17:35:50 +0100
Subject: [PATCH 02/21] da8xx-fb: add DVI support for beaglebone
/* Enable the Raster Engine of the LCD Controller */
--
-1.7.7.4
+1.7.2.5