[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / 3.2.16 / 0038-xHCI-add-XHCI_RESET_ON_RESUME-quirk-for-VIA-xHCI-hos.patch
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.16/0039-xHCI-add-XHCI_RESET_ON_RESUME-quirk-for-VIA-xHCI-hos.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.16/0038-xHCI-add-XHCI_RESET_ON_RESUME-quirk-for-VIA-xHCI-hos.patch
similarity index 91%
rename from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.16/0039-xHCI-add-XHCI_RESET_ON_RESUME-quirk-for-VIA-xHCI-hos.patch
rename to recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.16/0038-xHCI-add-XHCI_RESET_ON_RESUME-quirk-for-VIA-xHCI-hos.patch
index 9229f08ab91a440a728d1f73a84e81483eb023b9..0e548975d92ec174e089ac499464b520821fe7fb 100644 (file)
rename from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.16/0039-xHCI-add-XHCI_RESET_ON_RESUME-quirk-for-VIA-xHCI-hos.patch
rename to recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.16/0038-xHCI-add-XHCI_RESET_ON_RESUME-quirk-for-VIA-xHCI-hos.patch
index 9229f08ab91a440a728d1f73a84e81483eb023b9..0e548975d92ec174e089ac499464b520821fe7fb 100644 (file)
-From f9cce3fb45a90fffc8d2bb59a65ebdbfc881d5a8 Mon Sep 17 00:00:00 2001
+From 8f4c9c4038bbc8e334790983712c1492e292d7f2 Mon Sep 17 00:00:00 2001
From: Elric Fu <elricfu1@gmail.com>
Date: Thu, 29 Mar 2012 15:47:50 +0800
-Subject: [PATCH 39/69] xHCI: add XHCI_RESET_ON_RESUME quirk for VIA xHCI host
+Subject: [PATCH 38/68] xHCI: add XHCI_RESET_ON_RESUME quirk for VIA xHCI host
commit 457a4f61f9bfc3ae76e5b49f30f25d86bb696f67 upstream.
/* called during probe() after chip reset completes */
--
-1.7.9.5
+1.7.10