[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / 3.2.3 / 0024-x86-uv-Fix-uv_gpa_to_soc_phys_ram-shift.patch
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.3/0024-x86-uv-Fix-uv_gpa_to_soc_phys_ram-shift.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.3/0024-x86-uv-Fix-uv_gpa_to_soc_phys_ram-shift.patch
index 76fc78e89e8e78841e64918213a50d943cac0525..e26066bb6d1041d84920c249fd85385a0281cbf9 100644 (file)
--- a/recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.3/0024-x86-uv-Fix-uv_gpa_to_soc_phys_ram-shift.patch
+++ b/recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.3/0024-x86-uv-Fix-uv_gpa_to_soc_phys_ram-shift.patch
-From 37927d0a4d690f30ea1e9154f05d20dbace4730b Mon Sep 17 00:00:00 2001
+From 9788a66a2053d7548aca11af50ea2730ffb9db91 Mon Sep 17 00:00:00 2001
From: Russ Anderson <rja@sgi.com>
Date: Wed, 18 Jan 2012 20:07:54 -0600
Subject: [PATCH 24/90] x86/uv: Fix uv_gpa_to_soc_phys_ram() shift
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
---
arch/x86/include/asm/uv/uv_hub.h | 4 ++--
- 1 files changed, 2 insertions(+), 2 deletions(-)
+ 1 file changed, 2 insertions(+), 2 deletions(-)
diff --git a/arch/x86/include/asm/uv/uv_hub.h b/arch/x86/include/asm/uv/uv_hub.h
index 54a13aa..21f7385 100644
paddr -= remap_base;
return paddr;
--
-1.7.7.4
+1.7.9.4