[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / 3.2.9 / 0062-davinci_emac-Do-not-free-all-rx-dma-descriptors-duri.patch
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.9/0063-davinci_emac-Do-not-free-all-rx-dma-descriptors-duri.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.9/0062-davinci_emac-Do-not-free-all-rx-dma-descriptors-duri.patch
similarity index 92%
rename from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.9/0063-davinci_emac-Do-not-free-all-rx-dma-descriptors-duri.patch
rename to recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.9/0062-davinci_emac-Do-not-free-all-rx-dma-descriptors-duri.patch
index 15ff4503b8c28c6f9bd507cbf9e5f76f99338ecc..51197fcfb62bf33098db2ba9795ddb1cbded6a2a 100644 (file)
rename from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.9/0063-davinci_emac-Do-not-free-all-rx-dma-descriptors-duri.patch
rename to recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.9/0062-davinci_emac-Do-not-free-all-rx-dma-descriptors-duri.patch
index 15ff4503b8c28c6f9bd507cbf9e5f76f99338ecc..51197fcfb62bf33098db2ba9795ddb1cbded6a2a 100644 (file)
-From df9a5f8f94f3276aaa8c960a46f6838f7fdab974 Mon Sep 17 00:00:00 2001
+From d0a93cc14174387dc5a6416d741a83fad831eae9 Mon Sep 17 00:00:00 2001
From: Christian Riesch <christian.riesch@omicron.at>
Date: Thu, 23 Feb 2012 01:14:17 +0000
-Subject: [PATCH 63/73] davinci_emac: Do not free all rx dma descriptors
+Subject: [PATCH 62/72] davinci_emac: Do not free all rx dma descriptors
during init
commit 5d69703263d588dbb03f4e57091afd8942d96e6d upstream.
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
---
drivers/net/ethernet/ti/davinci_emac.c | 6 ++++--
- 1 files changed, 4 insertions(+), 2 deletions(-)
+ 1 file changed, 4 insertions(+), 2 deletions(-)
diff --git a/drivers/net/ethernet/ti/davinci_emac.c b/drivers/net/ethernet/ti/davinci_emac.c
index 815c797..22f2788 100644
}
--
-1.7.7.4
+1.7.9.4