[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / beaglebone / 0013-beaglebone-fix-ADC-init.patch
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/0014-beaglebone-fix-ADC-init.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0013-beaglebone-fix-ADC-init.patch
similarity index 89%
rename from recipes-kernel/linux/linux-ti33x-psp-3.2/0014-beaglebone-fix-ADC-init.patch
rename to recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0013-beaglebone-fix-ADC-init.patch
index cf3bee6517cc6a80d36138ff8d55fd305db2ae73..973673829ecfc1c67e91566888dad94de7adddeb 100644 (file)
rename from recipes-kernel/linux/linux-ti33x-psp-3.2/0014-beaglebone-fix-ADC-init.patch
rename to recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0013-beaglebone-fix-ADC-init.patch
index cf3bee6517cc6a80d36138ff8d55fd305db2ae73..973673829ecfc1c67e91566888dad94de7adddeb 100644 (file)
-From 7bb1a67ac428c3a5b13411972bb74c0071eaa0d1 Mon Sep 17 00:00:00 2001
+From 045193b61f57d4244e569800b252fff5e6e91a4b Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Tue, 31 Jan 2012 14:50:55 +0100
-Subject: [PATCH 14/21] beaglebone: fix ADC init
+Subject: [PATCH 13/22] beaglebone: fix ADC init
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
---
arch/arm/mach-omap2/board-am335xevm.c | 6 ++----
- 1 files changed, 2 insertions(+), 4 deletions(-)
+ 1 file changed, 2 insertions(+), 4 deletions(-)
diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
index ac4f78f..177ab9e 100644
};
--
-1.7.7.4
+1.7.9.4