[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / beaglebone / 0016-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0016-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0016-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch
index 42e342b840e85dbc55178076b8a5984abef31bf3..d3e8e0ef033b86c42ef59c774353020c74c92f7a 100644 (file)
-From 96debb4a5199afb9ad47e8c94292540e99d4050f Mon Sep 17 00:00:00 2001
+From ba233d60909b0b895c28f88c5714ebcb68b87617 Mon Sep 17 00:00:00 2001
From: Steve Sakoman <steve@sakoman.com>
Date: Mon, 18 Jul 2011 23:13:41 -0500
-Subject: [PATCH 16/26] omap_hsmmc: Set dto to max value of 14 to avoid SD
+Subject: [PATCH 16/33] omap_hsmmc: Set dto to max value of 14 to avoid SD
Card timeouts
This fixes MMC errors due to timeouts on certain SD Cards following suggestions
reg |= dto << DTO_SHIFT;
OMAP_HSMMC_WRITE(host->base, SYSCTL, reg);
--
-1.7.9.5
+1.7.10