]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blobdiff - recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0020-beaglebone-add-support-for-Towertech-TT3201-CAN-cape.patch
linux-ti335x-psp 3.2: update to v3.2.11
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / beaglebone / 0020-beaglebone-add-support-for-Towertech-TT3201-CAN-cape.patch
similarity index 97%
rename from recipes-kernel/linux/linux-ti33x-psp-3.2/0021-beaglebone-add-support-for-Towertech-TT3201-CAN-cape.patch
rename to recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0020-beaglebone-add-support-for-Towertech-TT3201-CAN-cape.patch
index 2c1c40c599ab98810698173dd1f1a943f2c8a634..9baf0c0d92cdcb0c2399ec357dec1f9d7b488d49 100644 (file)
@@ -1,13 +1,13 @@
-From 7a669d97dae9aa8b7404a9dbe6d559c422971566 Mon Sep 17 00:00:00 2001
+From 9d67d32b9f1132157cd96a2e126a5b667b3640f1 Mon Sep 17 00:00:00 2001
 From: Alessandro Zummo <a.zummo@towertech.it>
 Date: Thu, 9 Feb 2012 12:46:52 +0100
-Subject: [PATCH 21/21] beaglebone: add support for Towertech TT3201 CAN cape
+Subject: [PATCH 20/22] beaglebone: add support for Towertech TT3201 CAN cape
 
 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
 ---
  arch/arm/mach-omap2/board-am335xevm.c |   54 ++++++++++++++++++++++++++++++++-
- arch/arm/mach-omap2/mux33xx.c         |    8 ++--
- drivers/net/can/dev.c                 |    8 ++--
+ arch/arm/mach-omap2/mux33xx.c         |    8 ++---
+ drivers/net/can/dev.c                 |    8 ++---
  drivers/net/can/mcp251x.c             |   47 ++++++++++++++++++++++------
  4 files changed, 98 insertions(+), 19 deletions(-)
 
@@ -316,5 +316,5 @@ index 330140e..b3e231c 100644
        }
  error_probe:
 -- 
-1.7.7.4
+1.7.9.4