diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig
index 8a6b90554f93e3cb32c2510a280a7d40c6a30834..605a3242f86d9ecbf4648d9afb17f23454895907 100644 (file)
# CONFIG_MACH_OMAP_ZOOM3 is not set
# CONFIG_MACH_CM_T35 is not set
# CONFIG_MACH_CM_T3517 is not set
-CONFIG_MACH_IGEP0020=y
+# CONFIG_MACH_IGEP0020 is not set
# CONFIG_MACH_IGEP0030 is not set
# CONFIG_MACH_SBC3530 is not set
# CONFIG_MACH_OMAP_3630SDP is not set
CONFIG_CPU_FREQ_STAT_DETAILS=y
# CONFIG_CPU_FREQ_DEFAULT_GOV_PERFORMANCE is not set
# CONFIG_CPU_FREQ_DEFAULT_GOV_POWERSAVE is not set
-CONFIG_CPU_FREQ_DEFAULT_GOV_USERSPACE=y
-# CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND is not set
+# CONFIG_CPU_FREQ_DEFAULT_GOV_USERSPACE is not set
+CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND=y
# CONFIG_CPU_FREQ_DEFAULT_GOV_CONSERVATIVE is not set
-# CONFIG_CPU_FREQ_GOV_PERFORMANCE is not set
+CONFIG_CPU_FREQ_GOV_PERFORMANCE=y
CONFIG_CPU_FREQ_GOV_POWERSAVE=y
CONFIG_CPU_FREQ_GOV_USERSPACE=y
CONFIG_CPU_FREQ_GOV_ONDEMAND=y
#
# ARM CPU frequency scaling drivers
#
-# CONFIG_CPU_IDLE is not set
+CONFIG_CPU_IDLE=y
+CONFIG_CPU_IDLE_GOV_LADDER=y
+CONFIG_CPU_IDLE_GOV_MENU=y
#
# Floating point emulation
#
# Power management options
#
-# CONFIG_SUSPEND is not set
+CONFIG_SUSPEND=y
+CONFIG_SUSPEND_FREEZER=y
+CONFIG_PM_SLEEP=y
CONFIG_PM_RUNTIME=y
CONFIG_PM=y
CONFIG_PM_DEBUG=y
# CONFIG_PM_ADVANCED_DEBUG is not set
+# CONFIG_PM_TEST_SUSPEND is not set
+CONFIG_CAN_PM_TRACE=y
# CONFIG_APM_EMULATION is not set
CONFIG_ARCH_HAS_OPP=y
CONFIG_PM_OPP=y
CONFIG_PM_CLK=y
+CONFIG_CPU_PM=y
CONFIG_ARCH_SUSPEND_POSSIBLE=y
CONFIG_ARM_CPU_SUSPEND=y
CONFIG_NET=y
CONFIG_PREVENT_FIRMWARE_BUILD=y
CONFIG_FW_LOADER=y
CONFIG_FIRMWARE_IN_KERNEL=y
-CONFIG_EXTRA_FIRMWARE=""
+CONFIG_EXTRA_FIRMWARE="am335x-pm-firmware.bin"
+CONFIG_EXTRA_FIRMWARE_DIR="firmware"
# CONFIG_DEBUG_DRIVER is not set
# CONFIG_DEBUG_DEVRES is not set
# CONFIG_SYS_HYPERVISOR is not set
CONFIG_VT=y
CONFIG_CONSOLE_TRANSLATIONS=y
CONFIG_VT_CONSOLE=y
+CONFIG_VT_CONSOLE_SLEEP=y
CONFIG_HW_CONSOLE=y
CONFIG_VT_HW_CONSOLE_BINDING=y
CONFIG_UNIX98_PTYS=y
CONFIG_USB_MUSB_TI81XX=y
# CONFIG_USB_MUSB_BLACKFIN is not set
# CONFIG_USB_MUSB_UX500 is not set
-CONFIG_USB_TI_CPPI41_DMA_HW=y
-# CONFIG_MUSB_PIO_ONLY is not set
+CONFIG_MUSB_PIO_ONLY=y
# CONFIG_USB_INVENTRA_DMA is not set
# CONFIG_USB_TI_CPPI_DMA is not set
-CONFIG_USB_TI_CPPI41_DMA=y
+# CONFIG_USB_TI_CPPI41_DMA is not set
# CONFIG_USB_TUSB_OMAP_DMA is not set
# CONFIG_USB_UX500_DMA is not set
# CONFIG_USB_RENESAS_USBHS is not set
# CONFIG_KEYS_DEBUG_PROC_KEYS is not set
# CONFIG_SECURITY_DMESG_RESTRICT is not set
CONFIG_SECURITY=y
-# CONFIG_SECURITYFS is not set
+CONFIG_SECURITYFS=y
# CONFIG_SECURITY_NETWORK is not set
# CONFIG_SECURITY_PATH is not set
# CONFIG_SECURITY_TOMOYO is not set