linux-ti33x-psp 3.2: add support for Towertech TT3201 CAN cape
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / beaglebone / defconfig
index 50f6c5370652807882f1b7d6bb5199d60969b548..07b9987e1c93b008c731d01f8b67d28f76589067 100644 (file)
@@ -777,8 +777,8 @@ CONFIG_DNS_RESOLVER=y
 #
 # CONFIG_NET_PKTGEN is not set
 # CONFIG_HAMRADIO is not set
-CONFIG_CAN=m
-CONFIG_CAN_RAW=m
+CONFIG_CAN=y
+CONFIG_CAN_RAW=y
 CONFIG_CAN_BCM=m
 CONFIG_CAN_GW=m
 
@@ -787,14 +787,14 @@ CONFIG_CAN_GW=m
 #
 CONFIG_CAN_VCAN=m
 CONFIG_CAN_SLCAN=m
-CONFIG_CAN_DEV=m
+CONFIG_CAN_DEV=y
 CONFIG_CAN_CALC_BITTIMING=y
 CONFIG_CAN_TI_HECC=m
-# CONFIG_CAN_MCP251X is not set
+CONFIG_CAN_MCP251X=y
 # CONFIG_CAN_SJA1000 is not set
 # CONFIG_CAN_C_CAN is not set
-CONFIG_CAN_D_CAN=m
-CONFIG_CAN_D_CAN_PLATFORM=m
+CONFIG_CAN_D_CAN=y
+CONFIG_CAN_D_CAN_PLATFORM=y
 
 #
 # CAN USB interfaces
@@ -802,7 +802,7 @@ CONFIG_CAN_D_CAN_PLATFORM=m
 CONFIG_CAN_EMS_USB=m
 CONFIG_CAN_ESD_USB2=m
 # CONFIG_CAN_SOFTING is not set
-# CONFIG_CAN_DEBUG_DEVICES is not set
+CONFIG_CAN_DEBUG_DEVICES=y
 CONFIG_IRDA=m
 
 #
@@ -1625,28 +1625,30 @@ CONFIG_W1_CON=y
 #
 # 1-wire Bus Masters
 #
-# CONFIG_W1_MASTER_DS2490 is not set
-# CONFIG_W1_MASTER_DS2482 is not set
-# CONFIG_W1_MASTER_DS1WM is not set
-# CONFIG_W1_MASTER_GPIO is not set
+CONFIG_W1_MASTER_DS2490=m
+CONFIG_W1_MASTER_DS2482=m
+CONFIG_W1_MASTER_DS1WM=m
+CONFIG_W1_MASTER_GPIO=y
 # CONFIG_HDQ_MASTER_OMAP is not set
 
 #
 # 1-wire Slaves
 #
-# CONFIG_W1_SLAVE_THERM is not set
-# CONFIG_W1_SLAVE_SMEM is not set
-# CONFIG_W1_SLAVE_DS2408 is not set
-# CONFIG_W1_SLAVE_DS2423 is not set
-# CONFIG_W1_SLAVE_DS2431 is not set
-# CONFIG_W1_SLAVE_DS2433 is not set
-# CONFIG_W1_SLAVE_DS2760 is not set
-# CONFIG_W1_SLAVE_DS2780 is not set
-# CONFIG_W1_SLAVE_BQ27000 is not set
+CONFIG_W1_SLAVE_THERM=y
+CONFIG_W1_SLAVE_SMEM=m
+CONFIG_W1_SLAVE_DS2408=m
+CONFIG_W1_SLAVE_DS2423=m
+CONFIG_W1_SLAVE_DS2431=m
+CONFIG_W1_SLAVE_DS2433=m
+CONFIG_W1_SLAVE_DS2433_CRC=y
+CONFIG_W1_SLAVE_DS2760=m
+CONFIG_W1_SLAVE_DS2780=m
+CONFIG_W1_SLAVE_BQ27000=m
 CONFIG_POWER_SUPPLY=y
 # CONFIG_POWER_SUPPLY_DEBUG is not set
 # CONFIG_PDA_POWER is not set
 # CONFIG_TEST_POWER is not set
+# CONFIG_BATTERY_DS2760 is not set
 # CONFIG_BATTERY_DS2780 is not set
 # CONFIG_BATTERY_DS2782 is not set
 # CONFIG_BATTERY_BQ20Z75 is not set