linux-ti33x-psp 3.2: add support for Towertech TT3201 CAN cape
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / beaglebone / defconfig
index f2c8b4448c4fe6dab3e2180edf1db03c834e856a..07b9987e1c93b008c731d01f8b67d28f76589067 100644 (file)
@@ -777,8 +777,8 @@ CONFIG_DNS_RESOLVER=y
 #
 # CONFIG_NET_PKTGEN is not set
 # CONFIG_HAMRADIO is not set
-CONFIG_CAN=m
-CONFIG_CAN_RAW=m
+CONFIG_CAN=y
+CONFIG_CAN_RAW=y
 CONFIG_CAN_BCM=m
 CONFIG_CAN_GW=m
 
@@ -787,14 +787,14 @@ CONFIG_CAN_GW=m
 #
 CONFIG_CAN_VCAN=m
 CONFIG_CAN_SLCAN=m
-CONFIG_CAN_DEV=m
+CONFIG_CAN_DEV=y
 CONFIG_CAN_CALC_BITTIMING=y
 CONFIG_CAN_TI_HECC=m
-# CONFIG_CAN_MCP251X is not set
+CONFIG_CAN_MCP251X=y
 # CONFIG_CAN_SJA1000 is not set
 # CONFIG_CAN_C_CAN is not set
-CONFIG_CAN_D_CAN=m
-CONFIG_CAN_D_CAN_PLATFORM=m
+CONFIG_CAN_D_CAN=y
+CONFIG_CAN_D_CAN_PLATFORM=y
 
 #
 # CAN USB interfaces
@@ -802,7 +802,7 @@ CONFIG_CAN_D_CAN_PLATFORM=m
 CONFIG_CAN_EMS_USB=m
 CONFIG_CAN_ESD_USB2=m
 # CONFIG_CAN_SOFTING is not set
-# CONFIG_CAN_DEBUG_DEVICES is not set
+CONFIG_CAN_DEBUG_DEVICES=y
 CONFIG_IRDA=m
 
 #