diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig
index fc8d31322807d34ec14307d3e3c625f3514a7b0e..07b9987e1c93b008c731d01f8b67d28f76589067 100644 (file)
#
# CONFIG_NET_PKTGEN is not set
# CONFIG_HAMRADIO is not set
-CONFIG_CAN=m
-CONFIG_CAN_RAW=m
+CONFIG_CAN=y
+CONFIG_CAN_RAW=y
CONFIG_CAN_BCM=m
CONFIG_CAN_GW=m
#
CONFIG_CAN_VCAN=m
CONFIG_CAN_SLCAN=m
-CONFIG_CAN_DEV=m
+CONFIG_CAN_DEV=y
CONFIG_CAN_CALC_BITTIMING=y
CONFIG_CAN_TI_HECC=m
-# CONFIG_CAN_MCP251X is not set
+CONFIG_CAN_MCP251X=y
# CONFIG_CAN_SJA1000 is not set
# CONFIG_CAN_C_CAN is not set
-CONFIG_CAN_D_CAN=m
-CONFIG_CAN_D_CAN_PLATFORM=m
+CONFIG_CAN_D_CAN=y
+CONFIG_CAN_D_CAN_PLATFORM=y
#
# CAN USB interfaces
CONFIG_CAN_EMS_USB=m
CONFIG_CAN_ESD_USB2=m
# CONFIG_CAN_SOFTING is not set
-# CONFIG_CAN_DEBUG_DEVICES is not set
+CONFIG_CAN_DEBUG_DEVICES=y
CONFIG_IRDA=m
#
#
# 1-wire Bus Masters
#
-# CONFIG_W1_MASTER_DS2490 is not set
-# CONFIG_W1_MASTER_DS2482 is not set
-# CONFIG_W1_MASTER_DS1WM is not set
-# CONFIG_W1_MASTER_GPIO is not set
+CONFIG_W1_MASTER_DS2490=m
+CONFIG_W1_MASTER_DS2482=m
+CONFIG_W1_MASTER_DS1WM=m
+CONFIG_W1_MASTER_GPIO=y
# CONFIG_HDQ_MASTER_OMAP is not set
#
# 1-wire Slaves
#
-# CONFIG_W1_SLAVE_THERM is not set
-# CONFIG_W1_SLAVE_SMEM is not set
-# CONFIG_W1_SLAVE_DS2408 is not set
-# CONFIG_W1_SLAVE_DS2423 is not set
-# CONFIG_W1_SLAVE_DS2431 is not set
-# CONFIG_W1_SLAVE_DS2433 is not set
-# CONFIG_W1_SLAVE_DS2760 is not set
-# CONFIG_W1_SLAVE_DS2780 is not set
-# CONFIG_W1_SLAVE_BQ27000 is not set
+CONFIG_W1_SLAVE_THERM=y
+CONFIG_W1_SLAVE_SMEM=m
+CONFIG_W1_SLAVE_DS2408=m
+CONFIG_W1_SLAVE_DS2423=m
+CONFIG_W1_SLAVE_DS2431=m
+CONFIG_W1_SLAVE_DS2433=m
+CONFIG_W1_SLAVE_DS2433_CRC=y
+CONFIG_W1_SLAVE_DS2760=m
+CONFIG_W1_SLAVE_DS2780=m
+CONFIG_W1_SLAVE_BQ27000=m
CONFIG_POWER_SUPPLY=y
# CONFIG_POWER_SUPPLY_DEBUG is not set
# CONFIG_PDA_POWER is not set
# CONFIG_TEST_POWER is not set
+# CONFIG_BATTERY_DS2760 is not set
# CONFIG_BATTERY_DS2780 is not set
# CONFIG_BATTERY_DS2782 is not set
# CONFIG_BATTERY_BQ20Z75 is not set
CONFIG_FB_CFB_COPYAREA=y
CONFIG_FB_CFB_IMAGEBLIT=y
# CONFIG_FB_CFB_REV_PIXELS_IN_BYTE is not set
-CONFIG_FB_SYS_FILLRECT=m
-CONFIG_FB_SYS_COPYAREA=m
-CONFIG_FB_SYS_IMAGEBLIT=m
+CONFIG_FB_SYS_FILLRECT=y
+CONFIG_FB_SYS_COPYAREA=y
+CONFIG_FB_SYS_IMAGEBLIT=y
CONFIG_FB_FOREIGN_ENDIAN=y
CONFIG_FB_BOTH_ENDIAN=y
# CONFIG_FB_BIG_ENDIAN is not set
# CONFIG_FB_LITTLE_ENDIAN is not set
-CONFIG_FB_SYS_FOPS=m
+CONFIG_FB_SYS_FOPS=y
# CONFIG_FB_WMT_GE_ROPS is not set
CONFIG_FB_DEFERRED_IO=y
# CONFIG_FB_SVGALIB is not set
# CONFIG_FB_VIRTUAL is not set
# CONFIG_FB_METRONOME is not set
# CONFIG_FB_BROADSHEET is not set
+CONFIG_FB_ST7735=y
# CONFIG_FB_OMAP_BOOTLOADER_INIT is not set
CONFIG_OMAP2_VRAM=y
CONFIG_OMAP2_VRFB=y