linux-ti33x-psp 3.2: enable more tracing features for beaglebone
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / beaglebone / defconfig
index 8e8a1c5098a56d6e80fe3392f7d3095e73890d8d..5964380672e785ca07027563b016974f20ac3c7a 100644 (file)
@@ -108,7 +108,7 @@ CONFIG_NET_NS=y
 CONFIG_SCHED_AUTOGROUP=y
 CONFIG_MM_OWNER=y
 # CONFIG_SYSFS_DEPRECATED is not set
-# CONFIG_RELAY is not set
+CONFIG_RELAY=y
 CONFIG_BLK_DEV_INITRD=y
 CONFIG_INITRAMFS_SOURCE=""
 CONFIG_RD_GZIP=y
@@ -144,7 +144,7 @@ CONFIG_PERF_USE_VMALLOC=y
 # Kernel Performance Events And Counters
 #
 CONFIG_PERF_EVENTS=y
-# CONFIG_PERF_COUNTERS is not set
+CONFIG_PERF_COUNTERS=y
 # CONFIG_DEBUG_PERF_USE_VMALLOC is not set
 CONFIG_VM_EVENT_COUNTERS=y
 CONFIG_COMPAT_BRK=y
@@ -152,6 +152,7 @@ CONFIG_SLAB=y
 # CONFIG_SLUB is not set
 # CONFIG_SLOB is not set
 CONFIG_PROFILING=y
+CONFIG_TRACEPOINTS=y
 CONFIG_OPROFILE=m
 CONFIG_HAVE_OPROFILE=y
 # CONFIG_KPROBES is not set
@@ -784,6 +785,7 @@ CONFIG_DNS_RESOLVER=y
 # Network testing
 #
 # CONFIG_NET_PKTGEN is not set
+# CONFIG_NET_DROP_MONITOR is not set
 # CONFIG_HAMRADIO is not set
 CONFIG_CAN=y
 CONFIG_CAN_RAW=y
@@ -1408,7 +1410,6 @@ CONFIG_TOUCHSCREEN_ADS7846=y
 # CONFIG_TOUCHSCREEN_INEXIO is not set
 # CONFIG_TOUCHSCREEN_MK712 is not set
 # CONFIG_TOUCHSCREEN_PENMOUNT is not set
-CONFIG_TOUCHSCREEN_EDT_FT5X06=y
 # CONFIG_TOUCHSCREEN_TOUCHRIGHT is not set
 # CONFIG_TOUCHSCREEN_TOUCHWIN is not set
 CONFIG_TOUCHSCREEN_TI_TSCADC=y
@@ -3404,6 +3405,7 @@ CONFIG_TIMER_STATS=y
 # CONFIG_LOCK_STAT is not set
 # CONFIG_DEBUG_ATOMIC_SLEEP is not set
 # CONFIG_DEBUG_LOCKING_API_SELFTESTS is not set
+CONFIG_STACKTRACE=y
 # CONFIG_DEBUG_STACK_USAGE is not set
 # CONFIG_DEBUG_KOBJECT is not set
 # CONFIG_DEBUG_BUGVERBOSE is not set
@@ -3426,23 +3428,29 @@ CONFIG_TIMER_STATS=y
 # CONFIG_LATENCYTOP is not set
 # CONFIG_SYSCTL_SYSCALL_CHECK is not set
 # CONFIG_DEBUG_PAGEALLOC is not set
+CONFIG_NOP_TRACER=y
 CONFIG_HAVE_FUNCTION_TRACER=y
 CONFIG_HAVE_DYNAMIC_FTRACE=y
 CONFIG_HAVE_FTRACE_MCOUNT_RECORD=y
 CONFIG_HAVE_C_RECORDMCOUNT=y
 CONFIG_RING_BUFFER=y
+CONFIG_EVENT_TRACING=y
+CONFIG_EVENT_POWER_TRACING_DEPRECATED=y
+CONFIG_CONTEXT_SWITCH_TRACER=y
 CONFIG_RING_BUFFER_ALLOW_SWAP=y
+CONFIG_TRACING=y
+CONFIG_GENERIC_TRACER=y
 CONFIG_TRACING_SUPPORT=y
 CONFIG_FTRACE=y
 # CONFIG_FUNCTION_TRACER is not set
 # CONFIG_IRQSOFF_TRACER is not set
 # CONFIG_SCHED_TRACER is not set
-# CONFIG_ENABLE_DEFAULT_TRACERS is not set
 CONFIG_BRANCH_PROFILE_NONE=y
 # CONFIG_PROFILE_ANNOTATED_BRANCHES is not set
 # CONFIG_PROFILE_ALL_BRANCHES is not set
 # CONFIG_STACK_TRACER is not set
-# CONFIG_BLK_DEV_IO_TRACE is not set
+CONFIG_BLK_DEV_IO_TRACE=y
+# CONFIG_FTRACE_STARTUP_TEST is not set
 # CONFIG_RING_BUFFER_BENCHMARK is not set
 # CONFIG_DYNAMIC_DEBUG is not set
 # CONFIG_DMA_API_DEBUG is not set
@@ -3588,7 +3596,7 @@ CONFIG_CRYPTO_LZO=y
 CONFIG_CRYPTO_HW=y
 # CONFIG_CRYPTO_DEV_OMAP_SHAM is not set
 # CONFIG_CRYPTO_DEV_OMAP_AES is not set
-# CONFIG_BINARY_PRINTF is not set
+CONFIG_BINARY_PRINTF=y
 
 #
 # Library routines