diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig
index 50f6c5370652807882f1b7d6bb5199d60969b548..8e8a1c5098a56d6e80fe3392f7d3095e73890d8d 100644 (file)
#
# Automatically generated file; DO NOT EDIT.
-# Linux/arm 3.2.0 Kernel Configuration
+# Linux/arm 3.2.21 Kernel Configuration
#
CONFIG_ARM=y
CONFIG_HAVE_PWM=y
CONFIG_TASK_DELAY_ACCT=y
CONFIG_TASK_XACCT=y
CONFIG_TASK_IO_ACCOUNTING=y
-# CONFIG_AUDIT is not set
+CONFIG_AUDIT=y
CONFIG_HAVE_GENERIC_HARDIRQS=y
#
# CONFIG_MACH_OMAP_ZOOM3 is not set
# CONFIG_MACH_CM_T35 is not set
# CONFIG_MACH_CM_T3517 is not set
-CONFIG_MACH_IGEP0020=y
+# CONFIG_MACH_IGEP0020 is not set
# CONFIG_MACH_IGEP0030 is not set
# CONFIG_MACH_SBC3530 is not set
# CONFIG_MACH_OMAP_3630SDP is not set
CONFIG_CPU_FREQ_DEFAULT_GOV_USERSPACE=y
# CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND is not set
# CONFIG_CPU_FREQ_DEFAULT_GOV_CONSERVATIVE is not set
-# CONFIG_CPU_FREQ_GOV_PERFORMANCE is not set
+CONFIG_CPU_FREQ_GOV_PERFORMANCE=y
CONFIG_CPU_FREQ_GOV_POWERSAVE=y
CONFIG_CPU_FREQ_GOV_USERSPACE=y
CONFIG_CPU_FREQ_GOV_ONDEMAND=y
#
# ARM CPU frequency scaling drivers
#
-# CONFIG_CPU_IDLE is not set
+CONFIG_CPU_IDLE=y
+CONFIG_CPU_IDLE_GOV_LADDER=y
+CONFIG_CPU_IDLE_GOV_MENU=y
#
# Floating point emulation
#
# Power management options
#
-# CONFIG_SUSPEND is not set
+CONFIG_SUSPEND=y
+CONFIG_SUSPEND_FREEZER=y
+CONFIG_PM_SLEEP=y
CONFIG_PM_RUNTIME=y
CONFIG_PM=y
CONFIG_PM_DEBUG=y
# CONFIG_PM_ADVANCED_DEBUG is not set
+# CONFIG_PM_TEST_SUSPEND is not set
+CONFIG_CAN_PM_TRACE=y
# CONFIG_APM_EMULATION is not set
CONFIG_ARCH_HAS_OPP=y
CONFIG_PM_OPP=y
CONFIG_PM_CLK=y
+CONFIG_CPU_PM=y
CONFIG_ARCH_SUSPEND_POSSIBLE=y
CONFIG_ARM_CPU_SUSPEND=y
CONFIG_NET=y
#
# Xtables targets
#
+CONFIG_NETFILTER_XT_TARGET_AUDIT=m
# CONFIG_NETFILTER_XT_TARGET_CLASSIFY is not set
# CONFIG_NETFILTER_XT_TARGET_IDLETIMER is not set
# CONFIG_NETFILTER_XT_TARGET_LED is not set
#
# CONFIG_NET_PKTGEN is not set
# CONFIG_HAMRADIO is not set
-CONFIG_CAN=m
-CONFIG_CAN_RAW=m
+CONFIG_CAN=y
+CONFIG_CAN_RAW=y
CONFIG_CAN_BCM=m
CONFIG_CAN_GW=m
#
CONFIG_CAN_VCAN=m
CONFIG_CAN_SLCAN=m
-CONFIG_CAN_DEV=m
+CONFIG_CAN_DEV=y
CONFIG_CAN_CALC_BITTIMING=y
CONFIG_CAN_TI_HECC=m
-# CONFIG_CAN_MCP251X is not set
+CONFIG_CAN_MCP251X=y
# CONFIG_CAN_SJA1000 is not set
# CONFIG_CAN_C_CAN is not set
-CONFIG_CAN_D_CAN=m
-CONFIG_CAN_D_CAN_PLATFORM=m
+CONFIG_CAN_D_CAN=y
+CONFIG_CAN_D_CAN_PLATFORM=y
#
# CAN USB interfaces
CONFIG_CAN_EMS_USB=m
CONFIG_CAN_ESD_USB2=m
# CONFIG_CAN_SOFTING is not set
-# CONFIG_CAN_DEBUG_DEVICES is not set
+CONFIG_CAN_DEBUG_DEVICES=y
CONFIG_IRDA=m
#
CONFIG_CFG80211_WEXT=y
CONFIG_WIRELESS_EXT_SYSFS=y
CONFIG_LIB80211=m
+CONFIG_LIB80211_CRYPT_WEP=m
+CONFIG_LIB80211_CRYPT_CCMP=m
+CONFIG_LIB80211_CRYPT_TKIP=m
# CONFIG_LIB80211_DEBUG is not set
CONFIG_MAC80211=m
CONFIG_MAC80211_HAS_RC=y
# CONFIG_MAC80211_RC_DEFAULT_MINSTREL is not set
CONFIG_MAC80211_RC_DEFAULT="pid"
# CONFIG_MAC80211_MESH is not set
-# CONFIG_MAC80211_LEDS is not set
+CONFIG_MAC80211_LEDS=y
# CONFIG_MAC80211_DEBUGFS is not set
# CONFIG_MAC80211_DEBUG_MENU is not set
CONFIG_WIMAX=m
CONFIG_PREVENT_FIRMWARE_BUILD=y
CONFIG_FW_LOADER=y
CONFIG_FIRMWARE_IN_KERNEL=y
-CONFIG_EXTRA_FIRMWARE=""
+CONFIG_EXTRA_FIRMWARE="am335x-pm-firmware.bin"
+CONFIG_EXTRA_FIRMWARE_DIR="firmware"
# CONFIG_DEBUG_DRIVER is not set
# CONFIG_DEBUG_DEVRES is not set
# CONFIG_SYS_HYPERVISOR is not set
# CONFIG_APDS9802ALS is not set
# CONFIG_ISL29003 is not set
# CONFIG_ISL29020 is not set
-# CONFIG_SENSORS_TSL2550 is not set
+CONFIG_SENSORS_TSL2550=m
# CONFIG_SENSORS_BH1780 is not set
# CONFIG_SENSORS_BH1770 is not set
# CONFIG_SENSORS_APDS990X is not set
# CONFIG_EEPROM_MAX6875 is not set
CONFIG_EEPROM_93CX6=m
# CONFIG_EEPROM_93XX46 is not set
-# CONFIG_IWMC3200TOP is not set
+CONFIG_IWMC3200TOP=m
+# CONFIG_IWMC3200TOP_DEBUG is not set
+# CONFIG_IWMC3200TOP_DEBUGFS is not set
#
# Texas Instruments shared transport line discipline
#
# USB Network Adapters
#
-CONFIG_USB_CATC=y
-CONFIG_USB_KAWETH=y
-CONFIG_USB_PEGASUS=y
-CONFIG_USB_RTL8150=y
-CONFIG_USB_USBNET=y
-CONFIG_USB_NET_AX8817X=y
-CONFIG_USB_NET_CDCETHER=y
+CONFIG_USB_CATC=m
+CONFIG_USB_KAWETH=m
+CONFIG_USB_PEGASUS=m
+CONFIG_USB_RTL8150=m
+CONFIG_USB_USBNET=m
+CONFIG_USB_NET_AX8817X=m
+CONFIG_USB_NET_CDCETHER=m
# CONFIG_USB_NET_CDC_EEM is not set
-CONFIG_USB_NET_CDC_NCM=y
-CONFIG_USB_NET_DM9601=y
+CONFIG_USB_NET_CDC_NCM=m
+CONFIG_USB_NET_DM9601=m
CONFIG_USB_NET_SMSC75XX=m
CONFIG_USB_NET_SMSC95XX=m
CONFIG_USB_NET_GL620A=m
CONFIG_USB_NET_PLUSB=m
CONFIG_USB_NET_MCS7830=m
CONFIG_USB_NET_RNDIS_HOST=m
-CONFIG_USB_NET_CDC_SUBSET=y
+CONFIG_USB_NET_CDC_SUBSET=m
CONFIG_USB_ALI_M5632=y
CONFIG_USB_AN2720=y
CONFIG_USB_BELKIN=y
CONFIG_USB_ARMLINUX=y
CONFIG_USB_EPSON2888=y
CONFIG_USB_KC2190=y
-CONFIG_USB_NET_ZAURUS=y
+CONFIG_USB_NET_ZAURUS=m
CONFIG_USB_NET_CX82310_ETH=m
CONFIG_USB_NET_KALMIA=m
CONFIG_USB_HSO=m
CONFIG_USB_ZD1201=m
CONFIG_USB_NET_RNDIS_WLAN=m
CONFIG_RTL8187=m
+CONFIG_RTL8187_LEDS=y
# CONFIG_MAC80211_HWSIM is not set
-# CONFIG_ATH_COMMON is not set
-# CONFIG_B43 is not set
+CONFIG_ATH_COMMON=m
+# CONFIG_ATH_DEBUG is not set
+# CONFIG_ATH9K is not set
+# CONFIG_ATH9K_HTC is not set
+CONFIG_CARL9170=m
+CONFIG_CARL9170_LEDS=y
+CONFIG_CARL9170_WPC=y
+# CONFIG_CARL9170_HWRNG is not set
+CONFIG_ATH6KL=m
+# CONFIG_ATH6KL_DEBUG is not set
+CONFIG_B43=m
+CONFIG_B43_SSB=y
+# CONFIG_B43_SDIO is not set
+CONFIG_B43_PIO=y
+CONFIG_B43_PHY_N=y
+CONFIG_B43_PHY_LP=y
+CONFIG_B43_PHY_HT=y
+CONFIG_B43_LEDS=y
+CONFIG_B43_HWRNG=y
+# CONFIG_B43_DEBUG is not set
# CONFIG_B43LEGACY is not set
CONFIG_BRCMUTIL=m
CONFIG_BRCMFMAC=m
# CONFIG_BRCMDBG is not set
-# CONFIG_HOSTAP is not set
+CONFIG_HOSTAP=m
+CONFIG_HOSTAP_FIRMWARE=y
+# CONFIG_HOSTAP_FIRMWARE_NVRAM is not set
# CONFIG_IWM is not set
CONFIG_LIBERTAS=m
CONFIG_LIBERTAS_USB=m
# CONFIG_LIBERTAS_MESH is not set
CONFIG_P54_COMMON=m
CONFIG_P54_USB=m
-# CONFIG_P54_SPI is not set
+CONFIG_P54_SPI=m
+CONFIG_P54_SPI_DEFAULT_EEPROM=y
+CONFIG_P54_LEDS=y
CONFIG_RT2X00=m
CONFIG_RT2500USB=m
CONFIG_RT73USB=m
#
CONFIG_WIMAX_I2400M=m
CONFIG_WIMAX_I2400M_USB=m
-# CONFIG_WIMAX_I2400M_SDIO is not set
+CONFIG_WIMAX_I2400M_SDIO=m
+CONFIG_WIMAX_IWMC3200_SDIO=y
CONFIG_WIMAX_I2400M_DEBUG_LEVEL=8
# CONFIG_WAN is not set
# CONFIG_ISDN is not set
# CONFIG_TOUCHSCREEN_INEXIO is not set
# CONFIG_TOUCHSCREEN_MK712 is not set
# CONFIG_TOUCHSCREEN_PENMOUNT is not set
+CONFIG_TOUCHSCREEN_EDT_FT5X06=y
# CONFIG_TOUCHSCREEN_TOUCHRIGHT is not set
# CONFIG_TOUCHSCREEN_TOUCHWIN is not set
CONFIG_TOUCHSCREEN_TI_TSCADC=y
CONFIG_VT=y
CONFIG_CONSOLE_TRANSLATIONS=y
CONFIG_VT_CONSOLE=y
+CONFIG_VT_CONSOLE_SLEEP=y
CONFIG_HW_CONSOLE=y
CONFIG_VT_HW_CONSOLE_BINDING=y
CONFIG_UNIX98_PTYS=y
#
# 1-wire Bus Masters
#
-# CONFIG_W1_MASTER_DS2490 is not set
-# CONFIG_W1_MASTER_DS2482 is not set
-# CONFIG_W1_MASTER_DS1WM is not set
-# CONFIG_W1_MASTER_GPIO is not set
+CONFIG_W1_MASTER_DS2490=m
+CONFIG_W1_MASTER_DS2482=m
+CONFIG_W1_MASTER_DS1WM=m
+CONFIG_W1_MASTER_GPIO=y
# CONFIG_HDQ_MASTER_OMAP is not set
#
# 1-wire Slaves
#
-# CONFIG_W1_SLAVE_THERM is not set
-# CONFIG_W1_SLAVE_SMEM is not set
-# CONFIG_W1_SLAVE_DS2408 is not set
-# CONFIG_W1_SLAVE_DS2423 is not set
-# CONFIG_W1_SLAVE_DS2431 is not set
-# CONFIG_W1_SLAVE_DS2433 is not set
-# CONFIG_W1_SLAVE_DS2760 is not set
-# CONFIG_W1_SLAVE_DS2780 is not set
-# CONFIG_W1_SLAVE_BQ27000 is not set
+CONFIG_W1_SLAVE_THERM=y
+CONFIG_W1_SLAVE_SMEM=m
+CONFIG_W1_SLAVE_DS2408=m
+CONFIG_W1_SLAVE_DS2423=m
+CONFIG_W1_SLAVE_DS2431=m
+CONFIG_W1_SLAVE_DS2433=m
+CONFIG_W1_SLAVE_DS2433_CRC=y
+CONFIG_W1_SLAVE_DS2760=m
+CONFIG_W1_SLAVE_DS2780=m
+CONFIG_W1_SLAVE_BQ27000=m
CONFIG_POWER_SUPPLY=y
# CONFIG_POWER_SUPPLY_DEBUG is not set
# CONFIG_PDA_POWER is not set
-# CONFIG_TEST_POWER is not set
+CONFIG_TEST_POWER=m
+# CONFIG_BATTERY_DS2760 is not set
# CONFIG_BATTERY_DS2780 is not set
# CONFIG_BATTERY_DS2782 is not set
# CONFIG_BATTERY_BQ20Z75 is not set
# CONFIG_CHARGER_ISP1704 is not set
# CONFIG_CHARGER_MAX8903 is not set
# CONFIG_CHARGER_TWL4030 is not set
-# CONFIG_CHARGER_GPIO is not set
+CONFIG_CHARGER_GPIO=y
CONFIG_HWMON=y
CONFIG_HWMON_VID=m
# CONFIG_HWMON_DEBUG_CHIP is not set
CONFIG_SENSORS_W83627EHF=m
# CONFIG_THERMAL is not set
CONFIG_WATCHDOG=y
-# CONFIG_WATCHDOG_CORE is not set
-# CONFIG_WATCHDOG_NOWAYOUT is not set
+CONFIG_WATCHDOG_CORE=y
+CONFIG_WATCHDOG_NOWAYOUT=y
#
# Watchdog Device Drivers
#
# Sonics Silicon Backplane
#
-# CONFIG_SSB is not set
+CONFIG_SSB=m
+CONFIG_SSB_BLOCKIO=y
+CONFIG_SSB_SDIOHOST_POSSIBLE=y
+# CONFIG_SSB_SDIOHOST is not set
+# CONFIG_SSB_SILENT is not set
+# CONFIG_SSB_DEBUG is not set
CONFIG_BCMA_POSSIBLE=y
#
# CONFIG_REGULATOR_DEBUG is not set
CONFIG_REGULATOR_DUMMY=y
CONFIG_REGULATOR_FIXED_VOLTAGE=y
-CONFIG_REGULATOR_VIRTUAL_CONSUMER=y
-CONFIG_REGULATOR_USERSPACE_CONSUMER=y
+# CONFIG_REGULATOR_VIRTUAL_CONSUMER is not set
+# CONFIG_REGULATOR_USERSPACE_CONSUMER is not set
CONFIG_REGULATOR_GPIO=y
# CONFIG_REGULATOR_BQ24022 is not set
# CONFIG_REGULATOR_MAX1586 is not set
# CONFIG_REGULATOR_MAX8649 is not set
# CONFIG_REGULATOR_MAX8660 is not set
# CONFIG_REGULATOR_MAX8952 is not set
-CONFIG_REGULATOR_TWL4030=y
+# CONFIG_REGULATOR_TWL4030 is not set
# CONFIG_REGULATOR_LP3971 is not set
# CONFIG_REGULATOR_LP3972 is not set
-CONFIG_REGULATOR_TPS65023=y
-CONFIG_REGULATOR_TPS6507X=y
+# CONFIG_REGULATOR_TPS65023 is not set
+# CONFIG_REGULATOR_TPS6507X is not set
CONFIG_REGULATOR_TPS65217=y
# CONFIG_REGULATOR_ISL6271A is not set
# CONFIG_REGULATOR_AD5398 is not set
#
# Multimedia drivers
#
-CONFIG_RC_CORE=y
-CONFIG_LIRC=y
-CONFIG_RC_MAP=y
-CONFIG_IR_NEC_DECODER=y
-CONFIG_IR_RC5_DECODER=y
-CONFIG_IR_RC6_DECODER=y
-CONFIG_IR_JVC_DECODER=y
-CONFIG_IR_SONY_DECODER=y
-CONFIG_IR_RC5_SZ_DECODER=y
-CONFIG_IR_MCE_KBD_DECODER=y
-CONFIG_IR_LIRC_CODEC=y
+CONFIG_RC_CORE=m
+CONFIG_LIRC=m
+CONFIG_RC_MAP=m
+CONFIG_IR_NEC_DECODER=m
+CONFIG_IR_RC5_DECODER=m
+CONFIG_IR_RC6_DECODER=m
+CONFIG_IR_JVC_DECODER=m
+CONFIG_IR_SONY_DECODER=m
+CONFIG_IR_RC5_SZ_DECODER=m
+CONFIG_IR_MCE_KBD_DECODER=m
+CONFIG_IR_LIRC_CODEC=m
CONFIG_RC_ATI_REMOTE=m
-# CONFIG_IR_IMON is not set
-# CONFIG_IR_MCEUSB is not set
-# CONFIG_IR_REDRAT3 is not set
-# CONFIG_IR_STREAMZAP is not set
-# CONFIG_RC_LOOPBACK is not set
+CONFIG_IR_IMON=m
+CONFIG_IR_MCEUSB=m
+CONFIG_IR_REDRAT3=m
+CONFIG_IR_STREAMZAP=m
+CONFIG_RC_LOOPBACK=m
CONFIG_MEDIA_ATTACH=y
CONFIG_MEDIA_TUNER=m
CONFIG_MEDIA_TUNER_CUSTOMISE=y
CONFIG_MEDIA_TUNER_TDA18218=m
CONFIG_MEDIA_TUNER_TDA18212=m
CONFIG_VIDEO_V4L2=y
-CONFIG_VIDEOBUF_GEN=m
+CONFIG_VIDEOBUF_GEN=y
CONFIG_VIDEOBUF_VMALLOC=m
CONFIG_VIDEOBUF_DVB=m
CONFIG_VIDEO_TVEEPROM=m
CONFIG_VIDEO_TUNER=m
-CONFIG_VIDEOBUF2_CORE=m
-CONFIG_VIDEOBUF2_MEMOPS=m
+CONFIG_VIDEOBUF2_CORE=y
+CONFIG_VIDEOBUF2_MEMOPS=y
+CONFIG_VIDEOBUF2_DMA_CONTIG=y
CONFIG_VIDEOBUF2_VMALLOC=m
CONFIG_VIDEO_CAPTURE_DRIVERS=y
# CONFIG_VIDEO_ADV_DEBUG is not set
# CONFIG_VIDEO_FIXED_MINOR_RANGES is not set
# CONFIG_VIDEO_HELPER_CHIPS_AUTO is not set
-CONFIG_VIDEO_IR_I2C=y
+CONFIG_VIDEO_IR_I2C=m
#
# Encoders, decoders, sensors and other helper chips
# CONFIG_VIDEO_W9966 is not set
# CONFIG_VIDEO_CPIA2 is not set
# CONFIG_VIDEO_AU0828 is not set
-# CONFIG_SOC_CAMERA is not set
+CONFIG_SOC_CAMERA=y
+# CONFIG_SOC_CAMERA_IMX074 is not set
+# CONFIG_SOC_CAMERA_MT9M001 is not set
+# CONFIG_SOC_CAMERA_MT9M111 is not set
+# CONFIG_SOC_CAMERA_MT9T031 is not set
+CONFIG_SOC_CAMERA_MT9T112=y
+# CONFIG_SOC_CAMERA_MT9V022 is not set
+# CONFIG_SOC_CAMERA_RJ54N1 is not set
+# CONFIG_SOC_CAMERA_TW9910 is not set
+# CONFIG_SOC_CAMERA_PLATFORM is not set
+# CONFIG_SOC_CAMERA_OV2640 is not set
+# CONFIG_SOC_CAMERA_OV5642 is not set
+# CONFIG_SOC_CAMERA_OV6650 is not set
+# CONFIG_SOC_CAMERA_OV772X is not set
+# CONFIG_SOC_CAMERA_OV9640 is not set
+# CONFIG_SOC_CAMERA_OV9740 is not set
+# CONFIG_VIDEO_SH_MOBILE_CSI2 is not set
+# CONFIG_VIDEO_SH_MOBILE_CEU is not set
+CONFIG_VIDEO_QL_CAMIF=y
CONFIG_V4L_USB_DRIVERS=y
-CONFIG_USB_VIDEO_CLASS=y
+CONFIG_USB_VIDEO_CLASS=m
CONFIG_USB_VIDEO_CLASS_INPUT_EVDEV=y
CONFIG_USB_GSPCA=m
CONFIG_USB_M5602=m
CONFIG_FB_SMSCUFX=m
CONFIG_FB_UDL=m
CONFIG_FB_DA8XX=y
-CONFIG_FB_DA8XX_CONSISTENT_DMA_SIZE=4
+CONFIG_FB_DA8XX_CONSISTENT_DMA_SIZE=5
# CONFIG_FB_VIRTUAL is not set
# CONFIG_FB_METRONOME is not set
# CONFIG_FB_BROADSHEET is not set
#
CONFIG_DUMMY_CONSOLE=y
CONFIG_FRAMEBUFFER_CONSOLE=y
-# CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY is not set
+CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY=y
CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y
-CONFIG_FONTS=y
+# CONFIG_FONTS is not set
CONFIG_FONT_8x8=y
CONFIG_FONT_8x16=y
-# CONFIG_FONT_6x11 is not set
-# CONFIG_FONT_7x14 is not set
-# CONFIG_FONT_PEARL_8x8 is not set
-# CONFIG_FONT_ACORN_8x8 is not set
-# CONFIG_FONT_MINI_4x6 is not set
-# CONFIG_FONT_SUN8x16 is not set
-# CONFIG_FONT_SUN12x22 is not set
-# CONFIG_FONT_10x18 is not set
CONFIG_LOGO=y
# CONFIG_LOGO_LINUX_MONO is not set
# CONFIG_LOGO_LINUX_VGA16 is not set
CONFIG_SND_SOC=y
# CONFIG_SND_SOC_CACHE_LZO is not set
CONFIG_SND_AM33XX_SOC=y
-CONFIG_SND_DAVINCI_SOC_MCASP=m
-CONFIG_SND_AM335X_SOC_EVM=m
+CONFIG_SND_DAVINCI_SOC_MCASP=y
+CONFIG_SND_AM335X_SOC_EVM=y
# CONFIG_SND_OMAP_SOC is not set
CONFIG_SND_SOC_I2C_AND_SPI=y
# CONFIG_SND_SOC_ALL_CODECS is not set
-CONFIG_SND_SOC_TLV320AIC3X=m
+CONFIG_SND_SOC_TLV320AIC3X=y
# CONFIG_SOUND_PRIME is not set
CONFIG_HID_SUPPORT=y
CONFIG_HID=y
CONFIG_USB_DEVICEFS=y
CONFIG_USB_DEVICE_CLASS=y
# CONFIG_USB_DYNAMIC_MINORS is not set
-# CONFIG_USB_SUSPEND is not set
+CONFIG_USB_SUSPEND=y
+# CONFIG_USB_OTG is not set
# CONFIG_USB_OTG_WHITELIST is not set
# CONFIG_USB_OTG_BLACKLIST_HUB is not set
# CONFIG_USB_DWC3 is not set
CONFIG_USB_MUSB_TI81XX=y
# CONFIG_USB_MUSB_BLACKFIN is not set
# CONFIG_USB_MUSB_UX500 is not set
-CONFIG_USB_TI_CPPI41_DMA_HW=y
-# CONFIG_MUSB_PIO_ONLY is not set
+CONFIG_MUSB_PIO_ONLY=y
# CONFIG_USB_INVENTRA_DMA is not set
# CONFIG_USB_TI_CPPI_DMA is not set
-CONFIG_USB_TI_CPPI41_DMA=y
+# CONFIG_USB_TI_CPPI41_DMA is not set
# CONFIG_USB_TUSB_OMAP_DMA is not set
# CONFIG_USB_UX500_DMA is not set
# CONFIG_USB_RENESAS_USBHS is not set
CONFIG_USB_ACM=y
CONFIG_USB_PRINTER=y
CONFIG_USB_WDM=y
-# CONFIG_USB_TMC is not set
+CONFIG_USB_TMC=m
#
# NOTE: USB_STORAGE depends on SCSI but BLK_DEV_SD may
CONFIG_USB_OTG_UTILS=y
# CONFIG_USB_GPIO_VBUS is not set
# CONFIG_USB_ULPI is not set
-# CONFIG_TWL4030_USB is not set
# CONFIG_TWL6030_USB is not set
CONFIG_NOP_USB_XCEIV=y
CONFIG_MMC=y
CONFIG_RTC_DRV_OMAP=y
# CONFIG_DMADEVICES is not set
# CONFIG_AUXDISPLAY is not set
-# CONFIG_UIO is not set
+CONFIG_UIO=m
+CONFIG_UIO_PDRV=m
+CONFIG_UIO_PDRV_GENIRQ=m
+CONFIG_UIO_PRUSS=m
CONFIG_VIRTIO=m
CONFIG_VIRTIO_RING=m
# CONFIG_ASUS_OLED is not set
# CONFIG_PANEL is not set
CONFIG_R8712U=m
-CONFIG_R8712_AP=y
CONFIG_RTS5139=m
# CONFIG_RTS5139_DEBUG is not set
# CONFIG_TRANZPORT is not set
#
# Triggers - standalone
#
-# CONFIG_IIO_PERIODIC_RTC_TRIGGER is not set
-# CONFIG_IIO_GPIO_TRIGGER is not set
-# CONFIG_IIO_SYSFS_TRIGGER is not set
+CONFIG_IIO_PERIODIC_RTC_TRIGGER=m
+CONFIG_IIO_GPIO_TRIGGER=m
+CONFIG_IIO_SYSFS_TRIGGER=m
CONFIG_IIO_DUMMY_EVGEN=m
CONFIG_IIO_SIMPLE_DUMMY=m
CONFIG_IIO_SIMPLE_DUMMY_EVENTS=y
# CONFIG_SPEAKUP is not set
# CONFIG_TOUCHSCREEN_CLEARPAD_TM1217 is not set
# CONFIG_TOUCHSCREEN_SYNAPTICS_I2C_RMI4 is not set
-# CONFIG_STAGING_MEDIA is not set
+CONFIG_STAGING_MEDIA=y
+CONFIG_DVB_AS102=m
+CONFIG_EASYCAP=m
+# CONFIG_EASYCAP_DEBUG is not set
+# CONFIG_LIRC_STAGING is not set
CONFIG_CLKDEV_LOOKUP=y
#
# CONFIG_KEYS_DEBUG_PROC_KEYS is not set
# CONFIG_SECURITY_DMESG_RESTRICT is not set
CONFIG_SECURITY=y
-# CONFIG_SECURITYFS is not set
+CONFIG_SECURITYFS=y
# CONFIG_SECURITY_NETWORK is not set
# CONFIG_SECURITY_PATH is not set
# CONFIG_SECURITY_TOMOYO is not set
CONFIG_CRC7=y
CONFIG_LIBCRC32C=y
# CONFIG_CRC8 is not set
+CONFIG_AUDIT_GENERIC=y
CONFIG_ZLIB_INFLATE=y
CONFIG_ZLIB_DEFLATE=y
CONFIG_LZO_COMPRESS=y