diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig
index 692d71acd876ad826598501952b9c24cdccb274e..8e8a1c5098a56d6e80fe3392f7d3095e73890d8d 100644 (file)
#
# Automatically generated file; DO NOT EDIT.
-# Linux/arm 3.2.18 Kernel Configuration
+# Linux/arm 3.2.21 Kernel Configuration
#
CONFIG_ARM=y
CONFIG_HAVE_PWM=y
# CONFIG_TOUCHSCREEN_INEXIO is not set
# CONFIG_TOUCHSCREEN_MK712 is not set
# CONFIG_TOUCHSCREEN_PENMOUNT is not set
+CONFIG_TOUCHSCREEN_EDT_FT5X06=y
# CONFIG_TOUCHSCREEN_TOUCHRIGHT is not set
# CONFIG_TOUCHSCREEN_TOUCHWIN is not set
CONFIG_TOUCHSCREEN_TI_TSCADC=y
CONFIG_MEDIA_TUNER_TDA18218=m
CONFIG_MEDIA_TUNER_TDA18212=m
CONFIG_VIDEO_V4L2=y
-CONFIG_VIDEOBUF_GEN=m
+CONFIG_VIDEOBUF_GEN=y
CONFIG_VIDEOBUF_VMALLOC=m
CONFIG_VIDEOBUF_DVB=m
CONFIG_VIDEO_TVEEPROM=m
CONFIG_VIDEO_TUNER=m
-CONFIG_VIDEOBUF2_CORE=m
-CONFIG_VIDEOBUF2_MEMOPS=m
+CONFIG_VIDEOBUF2_CORE=y
+CONFIG_VIDEOBUF2_MEMOPS=y
+CONFIG_VIDEOBUF2_DMA_CONTIG=y
CONFIG_VIDEOBUF2_VMALLOC=m
CONFIG_VIDEO_CAPTURE_DRIVERS=y
# CONFIG_VIDEO_ADV_DEBUG is not set
# CONFIG_VIDEO_W9966 is not set
# CONFIG_VIDEO_CPIA2 is not set
# CONFIG_VIDEO_AU0828 is not set
-# CONFIG_SOC_CAMERA is not set
+CONFIG_SOC_CAMERA=y
+# CONFIG_SOC_CAMERA_IMX074 is not set
+# CONFIG_SOC_CAMERA_MT9M001 is not set
+# CONFIG_SOC_CAMERA_MT9M111 is not set
+# CONFIG_SOC_CAMERA_MT9T031 is not set
+CONFIG_SOC_CAMERA_MT9T112=y
+# CONFIG_SOC_CAMERA_MT9V022 is not set
+# CONFIG_SOC_CAMERA_RJ54N1 is not set
+# CONFIG_SOC_CAMERA_TW9910 is not set
+# CONFIG_SOC_CAMERA_PLATFORM is not set
+# CONFIG_SOC_CAMERA_OV2640 is not set
+# CONFIG_SOC_CAMERA_OV5642 is not set
+# CONFIG_SOC_CAMERA_OV6650 is not set
+# CONFIG_SOC_CAMERA_OV772X is not set
+# CONFIG_SOC_CAMERA_OV9640 is not set
+# CONFIG_SOC_CAMERA_OV9740 is not set
+# CONFIG_VIDEO_SH_MOBILE_CSI2 is not set
+# CONFIG_VIDEO_SH_MOBILE_CEU is not set
+CONFIG_VIDEO_QL_CAMIF=y
CONFIG_V4L_USB_DRIVERS=y
CONFIG_USB_VIDEO_CLASS=m
CONFIG_USB_VIDEO_CLASS_INPUT_EVDEV=y
#
CONFIG_DUMMY_CONSOLE=y
CONFIG_FRAMEBUFFER_CONSOLE=y
-# CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY is not set
+CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY=y
CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y
-CONFIG_FONTS=y
+# CONFIG_FONTS is not set
CONFIG_FONT_8x8=y
CONFIG_FONT_8x16=y
-# CONFIG_FONT_6x11 is not set
-# CONFIG_FONT_7x14 is not set
-# CONFIG_FONT_PEARL_8x8 is not set
-# CONFIG_FONT_ACORN_8x8 is not set
-# CONFIG_FONT_MINI_4x6 is not set
-# CONFIG_FONT_SUN8x16 is not set
-# CONFIG_FONT_SUN12x22 is not set
-# CONFIG_FONT_10x18 is not set
CONFIG_LOGO=y
# CONFIG_LOGO_LINUX_MONO is not set
# CONFIG_LOGO_LINUX_VGA16 is not set
CONFIG_USB_DEVICE_CLASS=y
# CONFIG_USB_DYNAMIC_MINORS is not set
CONFIG_USB_SUSPEND=y
+# CONFIG_USB_OTG is not set
# CONFIG_USB_OTG_WHITELIST is not set
# CONFIG_USB_OTG_BLACKLIST_HUB is not set
# CONFIG_USB_DWC3 is not set