diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig
index 315b6589aa50ecb12a9b6b3f4c1dd431ca79193e..c9316db86bd644460b7e03d40c80052b9e720f3f 100644 (file)
#
# Automatically generated file; DO NOT EDIT.
-# Linux/arm 3.2.14 Kernel Configuration
+# Linux/arm 3.2.18 Kernel Configuration
#
CONFIG_ARM=y
CONFIG_HAVE_PWM=y
CONFIG_CFG80211_WEXT=y
CONFIG_WIRELESS_EXT_SYSFS=y
CONFIG_LIB80211=m
+CONFIG_LIB80211_CRYPT_WEP=m
+CONFIG_LIB80211_CRYPT_CCMP=m
+CONFIG_LIB80211_CRYPT_TKIP=m
# CONFIG_LIB80211_DEBUG is not set
CONFIG_MAC80211=m
CONFIG_MAC80211_HAS_RC=y
# CONFIG_MAC80211_RC_DEFAULT_MINSTREL is not set
CONFIG_MAC80211_RC_DEFAULT="pid"
# CONFIG_MAC80211_MESH is not set
-# CONFIG_MAC80211_LEDS is not set
+CONFIG_MAC80211_LEDS=y
# CONFIG_MAC80211_DEBUGFS is not set
# CONFIG_MAC80211_DEBUG_MENU is not set
CONFIG_WIMAX=m
# CONFIG_EEPROM_MAX6875 is not set
CONFIG_EEPROM_93CX6=m
# CONFIG_EEPROM_93XX46 is not set
-# CONFIG_IWMC3200TOP is not set
+CONFIG_IWMC3200TOP=m
+# CONFIG_IWMC3200TOP_DEBUG is not set
+# CONFIG_IWMC3200TOP_DEBUGFS is not set
#
# Texas Instruments shared transport line discipline
#
# USB Network Adapters
#
-CONFIG_USB_CATC=y
-CONFIG_USB_KAWETH=y
-CONFIG_USB_PEGASUS=y
-CONFIG_USB_RTL8150=y
-CONFIG_USB_USBNET=y
-CONFIG_USB_NET_AX8817X=y
-CONFIG_USB_NET_CDCETHER=y
+CONFIG_USB_CATC=m
+CONFIG_USB_KAWETH=m
+CONFIG_USB_PEGASUS=m
+CONFIG_USB_RTL8150=m
+CONFIG_USB_USBNET=m
+CONFIG_USB_NET_AX8817X=m
+CONFIG_USB_NET_CDCETHER=m
# CONFIG_USB_NET_CDC_EEM is not set
-CONFIG_USB_NET_CDC_NCM=y
-CONFIG_USB_NET_DM9601=y
+CONFIG_USB_NET_CDC_NCM=m
+CONFIG_USB_NET_DM9601=m
CONFIG_USB_NET_SMSC75XX=m
CONFIG_USB_NET_SMSC95XX=m
CONFIG_USB_NET_GL620A=m
CONFIG_USB_NET_PLUSB=m
CONFIG_USB_NET_MCS7830=m
CONFIG_USB_NET_RNDIS_HOST=m
-CONFIG_USB_NET_CDC_SUBSET=y
+CONFIG_USB_NET_CDC_SUBSET=m
CONFIG_USB_ALI_M5632=y
CONFIG_USB_AN2720=y
CONFIG_USB_BELKIN=y
CONFIG_USB_ARMLINUX=y
CONFIG_USB_EPSON2888=y
CONFIG_USB_KC2190=y
-CONFIG_USB_NET_ZAURUS=y
+CONFIG_USB_NET_ZAURUS=m
CONFIG_USB_NET_CX82310_ETH=m
CONFIG_USB_NET_KALMIA=m
CONFIG_USB_HSO=m
CONFIG_USB_ZD1201=m
CONFIG_USB_NET_RNDIS_WLAN=m
CONFIG_RTL8187=m
+CONFIG_RTL8187_LEDS=y
# CONFIG_MAC80211_HWSIM is not set
-# CONFIG_ATH_COMMON is not set
-# CONFIG_B43 is not set
+CONFIG_ATH_COMMON=m
+# CONFIG_ATH_DEBUG is not set
+# CONFIG_ATH9K is not set
+# CONFIG_ATH9K_HTC is not set
+CONFIG_CARL9170=m
+CONFIG_CARL9170_LEDS=y
+CONFIG_CARL9170_WPC=y
+# CONFIG_CARL9170_HWRNG is not set
+CONFIG_ATH6KL=m
+# CONFIG_ATH6KL_DEBUG is not set
+CONFIG_B43=m
+CONFIG_B43_SSB=y
+# CONFIG_B43_SDIO is not set
+CONFIG_B43_PIO=y
+CONFIG_B43_PHY_N=y
+CONFIG_B43_PHY_LP=y
+CONFIG_B43_PHY_HT=y
+CONFIG_B43_LEDS=y
+CONFIG_B43_HWRNG=y
+# CONFIG_B43_DEBUG is not set
# CONFIG_B43LEGACY is not set
CONFIG_BRCMUTIL=m
CONFIG_BRCMFMAC=m
# CONFIG_BRCMDBG is not set
-# CONFIG_HOSTAP is not set
+CONFIG_HOSTAP=m
+CONFIG_HOSTAP_FIRMWARE=y
+# CONFIG_HOSTAP_FIRMWARE_NVRAM is not set
# CONFIG_IWM is not set
CONFIG_LIBERTAS=m
CONFIG_LIBERTAS_USB=m
# CONFIG_LIBERTAS_MESH is not set
CONFIG_P54_COMMON=m
CONFIG_P54_USB=m
-# CONFIG_P54_SPI is not set
+CONFIG_P54_SPI=m
+CONFIG_P54_SPI_DEFAULT_EEPROM=y
+CONFIG_P54_LEDS=y
CONFIG_RT2X00=m
CONFIG_RT2500USB=m
CONFIG_RT73USB=m
#
CONFIG_WIMAX_I2400M=m
CONFIG_WIMAX_I2400M_USB=m
-# CONFIG_WIMAX_I2400M_SDIO is not set
+CONFIG_WIMAX_I2400M_SDIO=m
+CONFIG_WIMAX_IWMC3200_SDIO=y
CONFIG_WIMAX_I2400M_DEBUG_LEVEL=8
# CONFIG_WAN is not set
# CONFIG_ISDN is not set
#
# Sonics Silicon Backplane
#
-# CONFIG_SSB is not set
+CONFIG_SSB=m
+CONFIG_SSB_BLOCKIO=y
+CONFIG_SSB_SDIOHOST_POSSIBLE=y
+# CONFIG_SSB_SDIOHOST is not set
+# CONFIG_SSB_SILENT is not set
+# CONFIG_SSB_DEBUG is not set
CONFIG_BCMA_POSSIBLE=y
#
#
# Multimedia drivers
#
-CONFIG_RC_CORE=y
-CONFIG_LIRC=y
-CONFIG_RC_MAP=y
-CONFIG_IR_NEC_DECODER=y
-CONFIG_IR_RC5_DECODER=y
-CONFIG_IR_RC6_DECODER=y
-CONFIG_IR_JVC_DECODER=y
-CONFIG_IR_SONY_DECODER=y
-CONFIG_IR_RC5_SZ_DECODER=y
-CONFIG_IR_MCE_KBD_DECODER=y
-CONFIG_IR_LIRC_CODEC=y
+CONFIG_RC_CORE=m
+CONFIG_LIRC=m
+CONFIG_RC_MAP=m
+CONFIG_IR_NEC_DECODER=m
+CONFIG_IR_RC5_DECODER=m
+CONFIG_IR_RC6_DECODER=m
+CONFIG_IR_JVC_DECODER=m
+CONFIG_IR_SONY_DECODER=m
+CONFIG_IR_RC5_SZ_DECODER=m
+CONFIG_IR_MCE_KBD_DECODER=m
+CONFIG_IR_LIRC_CODEC=m
CONFIG_RC_ATI_REMOTE=m
-# CONFIG_IR_IMON is not set
-# CONFIG_IR_MCEUSB is not set
-# CONFIG_IR_REDRAT3 is not set
-# CONFIG_IR_STREAMZAP is not set
-# CONFIG_RC_LOOPBACK is not set
+CONFIG_IR_IMON=m
+CONFIG_IR_MCEUSB=m
+CONFIG_IR_REDRAT3=m
+CONFIG_IR_STREAMZAP=m
+CONFIG_RC_LOOPBACK=m
CONFIG_MEDIA_ATTACH=y
CONFIG_MEDIA_TUNER=m
CONFIG_MEDIA_TUNER_CUSTOMISE=y
# CONFIG_VIDEO_ADV_DEBUG is not set
# CONFIG_VIDEO_FIXED_MINOR_RANGES is not set
# CONFIG_VIDEO_HELPER_CHIPS_AUTO is not set
-CONFIG_VIDEO_IR_I2C=y
+CONFIG_VIDEO_IR_I2C=m
#
# Encoders, decoders, sensors and other helper chips
# CONFIG_VIDEO_AU0828 is not set
# CONFIG_SOC_CAMERA is not set
CONFIG_V4L_USB_DRIVERS=y
-CONFIG_USB_VIDEO_CLASS=y
+CONFIG_USB_VIDEO_CLASS=m
CONFIG_USB_VIDEO_CLASS_INPUT_EVDEV=y
CONFIG_USB_GSPCA=m
CONFIG_USB_M5602=m
CONFIG_USB_ACM=y
CONFIG_USB_PRINTER=y
CONFIG_USB_WDM=y
-# CONFIG_USB_TMC is not set
+CONFIG_USB_TMC=m
#
# NOTE: USB_STORAGE depends on SCSI but BLK_DEV_SD may
#
# Triggers - standalone
#
-# CONFIG_IIO_PERIODIC_RTC_TRIGGER is not set
-# CONFIG_IIO_GPIO_TRIGGER is not set
-# CONFIG_IIO_SYSFS_TRIGGER is not set
+CONFIG_IIO_PERIODIC_RTC_TRIGGER=m
+CONFIG_IIO_GPIO_TRIGGER=m
+CONFIG_IIO_SYSFS_TRIGGER=m
CONFIG_IIO_DUMMY_EVGEN=m
CONFIG_IIO_SIMPLE_DUMMY=m
CONFIG_IIO_SIMPLE_DUMMY_EVENTS=y
# CONFIG_SPEAKUP is not set
# CONFIG_TOUCHSCREEN_CLEARPAD_TM1217 is not set
# CONFIG_TOUCHSCREEN_SYNAPTICS_I2C_RMI4 is not set
-# CONFIG_STAGING_MEDIA is not set
+CONFIG_STAGING_MEDIA=y
+CONFIG_DVB_AS102=m
+CONFIG_EASYCAP=m
+# CONFIG_EASYCAP_DEBUG is not set
+# CONFIG_LIRC_STAGING is not set
CONFIG_CLKDEV_LOOKUP=y
#