diff --git a/recipes-kernel/linux/linux-ti33x-psp_3.1.bb b/recipes-kernel/linux/linux-ti33x-psp_3.1.bb
index 556ad5abeed6b0ef314c0a0ad01bf689f49e9ee5..150a282344a2e3316794cb8d0d217159cda8f1cf 100644 (file)
MULTI_CONFIG_BASE_SUFFIX = ""
-BRANCH = "v3.1-staging"
+BRANCH = "v3.1-meta-ti-r1r+gitr1d84d8853fa30cf3db2571a5aec572accca4e29d"
SRCREV = "1d84d8853fa30cf3db2571a5aec572accca4e29d"
-MACHINE_KERNEL_PR_append = "s+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "j+gitr${SRCREV}"
COMPATIBLE_MACHINE = "(ti33x)"
${@base_set_filespath(["${THISDIR}/files/tipspkernel"], d)}:"
FILESPATH =. "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "${CONFIGS_PSP}", "", d)}"
-SRC_URI += "git://arago-project.org/git/projects/linux-am33x.git;protocol=git;branch=${BRANCH} \
+SRC_URI += "git://github.com/beagleboard/linux.git;branch=${BRANCH} \
file://defconfig"
PATCHES_OVER_PSP = " \
file://can/0003-can-d_can-DCAN-config-added-to-am335x_evm_defconfig.patch \
file://can/0004-can-d_can-fix-for-cansend-loop-issue.patch \
file://can/0005-can-d_can-fixes-the-rmmod-crash.patch \
- file://can/0007-can-d_can-am335x-profile-modification-for-dcan0.patch \
+ file://i2c/0001-arm-omap-mux33xx-Add-i2c2-pin-muix.patch \
+ file://i2c/0002-omap-hwmod-33xx-Add-support-for-third-i2c-bus.patch \
+ file://i2c/0003-arm-omap-board-Add-quick-hack-to-get-i2c2-bus-suppor.patch \
+ file://adc/0001-AM335x-Add-support-for-TSC-on-Beta-GP-EVM.patch \
+ file://adc/0002-ARM-OMAP-AM335x-Add-support-for-Beta-GP-EVM.patch \
+ file://adc/0003-AM335x-Add-support-for-pressure-measurement-on-TSC.patch \
+ file://adc/0004-tscadc-Add-general-purpose-mode-untested-with-touchs.patch \
+ file://adc/0005-tscadc-Add-board-file-mfd-support-fix-warning.patch \
+ file://adc/0006-AM335X-init-tsc-bone-style-for-new-boards.patch \
+ file://adc/0007-tscadc-make-stepconfig-channel-configurable.patch \
+ file://adc/0008-tscadc-Trigger-through-sysfs.patch \
+ file://adc/0009-meta-ti-Remove-debug-messages-for-meta-ti.patch \
+ file://adc/0010-tscadc-switch-to-polling-instead-of-interrupts.patch \
+ file://st7735fb/0001-st7735fb-WIP-framebuffer-driver-supporting-Adafruit-.patch \
+ file://0031-am335x-evm-add-pdata-for-all-cape-EEPROM-permutation.patch \
+ file://0032-am335x-add-support-for-7-LCD-cape-fix-DVI-entries.patch \
+ file://0033-beaglebone-update-DVI-cape-partnumber.patch \
+ file://0034-beaglebone-really-enable-i2c2-pullups-fixes-timeouts.patch \
+ file://0035-beaglebone-add-structs-for-DVI-cape-LEDs.patch\
+ file://0036-beaglebone-update-LCD-cape-partnumber.patch \
"
SRC_URI += "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}"