diff --git a/recipes-kernel/linux/linux-ti33x-psp_3.1.bb b/recipes-kernel/linux/linux-ti33x-psp_3.1.bb
index 317e53c74850746db51cdb0f8ef70b3318745248..bbe66ff734d1412b85bb745fd0d81cba211ffbf5 100644 (file)
BRANCH = "v3.1-staging"
SRCREV = "1d84d8853fa30cf3db2571a5aec572accca4e29d"
-MACHINE_KERNEL_PR_append = "o+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "t+gitr${SRCREV}"
COMPATIBLE_MACHINE = "(ti33x)"
file://0002-ARM-OMAP2-beaglebone-add-LED-support.patch \
file://0003-ARM-OMAP2-beaglebone-add-DVI-support-needs-cleanup.patch \
file://0004-da8xx-fb-add-DVI-support-for-beaglebone.patch \
+ file://0001-usb-musb_core-kill-all-global-and-static-variables.patch \
+ file://0002-arm-omap-am335x-correct-32KHz-clk-rate.patch \
+ file://0003-arm-omap-mcspi-correct-memory-range-when-requesting-.patch \
+ file://0004-arm-omap-mcspi-follow-proper-pm_runtime-enable-disab.patch \
+ file://0005-arm-omap-mcspi-follow-proper-probe-remove-steps.patch \
+ file://0006-usb-musb-cppi41_dma-Check-if-scheduling-is-required-.patch \
+ file://can/0001-can-d_can-Added-support-for-Bosch-D_CAN-controller.patch \
+ file://can/0002-can-d_can-Added-platform-data-for-am33xx-device.patch \
+ file://can/0003-can-d_can-DCAN-config-added-to-am335x_evm_defconfig.patch \
+ file://can/0004-can-d_can-fix-for-cansend-loop-issue.patch \
+ file://can/0005-can-d_can-fixes-the-rmmod-crash.patch \
"
SRC_URI += "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}"
+SRC_URI_append_beaglebone = " file://logo_linux_clut224.ppm"
+