linux-ti33x-psp 3.2: add fixed for cssp, fbset and OPP50
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp_3.2.bb
index 01bfc23302f9f8cb142719e09b71eb6253289551..083f36a301fa2f8e31d93f833699a8c6c7355b01 100644 (file)
@@ -15,7 +15,7 @@ PV = "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "3.2", "3.2.21", d)}"
 
 BRANCH = "v3.2-staging"
 SRCREV = "720e07b4c1f687b61b147b31c698cb6816d72f01"
-MACHINE_KERNEL_PR_append = "f+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "g+gitr${SRCREV}"
 
 COMPATIBLE_MACHINE = "(ti33x)"
 
@@ -1530,7 +1530,6 @@ PATCHES_OVER_PSP = " \
        file://beaglebone/0063-beaglebone-dvi-cape-audio-hacks.patch \
        file://beaglebone/0064-beaglebone-always-execute-the-pin-free-checks.patch \
        file://beaglebone/0065-ti_tscadc-switch-to-16x-averaging.patch \
-       file://beaglebone/0066-beaglebone-disable-OPP-for-275MHz-due-to-silicon-err.patch \
        file://beaglebone/0067-video-da8xx-fb-Add-Newhaven-LCD-Panel-details.patch \
        file://beaglebone/0068-beaglebone-add-support-for-the-4.3-lcd-cape-with-res.patch \
        file://beaglebone/0069-beaglebone-add-support-for-LCD3-rev-A1.patch \
@@ -1540,4 +1539,9 @@ PATCHES_OVER_PSP = " \
        file://beaglebone/0073-beaglebone-add-support-for-QuickLogic-Camera-interfa.patch \
        file://beaglebone/0074-beaglebone-add-support-for-DVI-audio-and-audio-only-.patch \
        file://beaglebone/0075-beaglebone-disable-LBO-GPIO-for-battery-cape.patch \
+       file://beaglebone/0075-video-da8xx-fb-calculate-pixel-clock-period-for-the-.patch \
+       file://beaglebone/0076-beaglebone-improve-GPMC-bus-timings-for-camera-cape.patch \
+       file://beaglebone/0077-beaglebone-disable-UYVY-VYUY-and-YVYU-modes-in-camer.patch \
+       file://beaglebone/0078-beaglebone-error-handling-for-DMA-completion-in-cssp.patch \
+       file://beaglebone/0079-AM335X-errata-OPP50-on-MPU-domain-is-not-supported.patch \
 "