diff --git a/recipes-kernel/linux/linux-ti33x-psp_3.2.bb b/recipes-kernel/linux/linux-ti33x-psp_3.2.bb
index 63c0532da3d59710264c210cd6f520060687e432..7df217d02bbbfa0792e51ad2685b94ed2265ac7b 100644 (file)
BRANCH = "v3.2-staging"
SRCREV = "720e07b4c1f687b61b147b31c698cb6816d72f01"
-MACHINE_KERNEL_PR_append = "h+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "o+gitr${SRCREV}"
COMPATIBLE_MACHINE = "(ti33x)"
@@ -22,11 +22,19 @@ SRC_URI += "git://arago-project.org/git/projects/linux-am33x.git;protocol=http;b
SRC_URI_append_beaglebone = " file://logo_linux_clut224.ppm"
+KERNEL_LDSUFFIX_beaglebone = "${@base_contains('DISTRO_FEATURES', 'ld-is-gold', '.bfd', '', d)}"
+
do_compile_prepend() {
cp ${WORKDIR}/am335x-pm-firmware.bin ${S}/firmware/
}
PATCHES_OVER_PSP = " \
+ file://usb/0001-usb-musb-cppi41-revisit-the-teardown-path-to-fix-iso.patch \
+ file://usb/0002-usb-musb-fix-bug-in-data-toggle-sw-workaround.patch \
+ file://usb/0003-usb-gadget-udc-core-stop-UDC-on-device-initiated-dis.patch \
+ file://usb/0004-usb-gadget-udc-core-fix-asymmetric-calls-in-remove_d.patch \
+ file://usb/0005-usb-gadget-udc-core-fix-wrong-call-order.patch \
+ file://usb/0006-usb-gadget-udc-core-fix-incompatibility-with-dummy-h.patch \
file://3.2.1/0001-MAINTAINERS-stable-Update-address.patch \
file://3.2.1/0002-Documentation-Update-stable-address.patch \
file://3.2.1/0003-firmware-Fix-an-oops-on-reading-fw_priv-fw-in-sysfs-.patch \
file://3.2.16/0067-drm-radeon-fix-load-detect-on-rn50-with-hardcoded-ED.patch \
file://3.2.16/0068-Linux-3.2.16.patch \
file://led/0001-leds-heartbeat-stop-on-shutdown-reboot-or-panic.patch \
+ \
+ file://beaglebone/0001-arm-boot-compressed-default-asm-arch-to-armv7-a.patch \
+ \
file://beaglebone/0001-f_rndis-HACK-around-undefined-variables.patch \
file://beaglebone/0002-da8xx-fb-add-DVI-support-for-beaglebone.patch \
file://beaglebone/0003-beaglebone-rebase-everything-onto-3.2-WARNING-MEGAPA.patch \
file://beaglebone/0031-beaglebone-fix-3.5-cape-support.patch \
file://beaglebone/0032-beaglebone-connect-batterycape-GPIO-to-gpio-charger.patch \
file://beaglebone/0033-beaglebone-add-support-for-CAN-and-RS232-cape.patch \
+ file://beaglebone/0034-beaglebone-add-support-for-DVI-rev.-A2-capes.patch \
+ file://beaglebone/0035-beaglebone-enable-LEDs-for-DVI-LCD3-and-LCD7-capes.patch \
+ file://beaglebone/0036-Beaglebone-Fixed-compiletime-warnings.patch \
+ file://beaglebone/0037-Beaglebone-Added-missing-termination-record-to-bone_.patch \
+ file://beaglebone/0038-board-am335xevm.c-Beaglebone-expose-all-pwms-through.patch \
+ file://beaglebone/0039-ARM-OMAP-Mux-Fixed-debugfs-mux-output-always-reporti.patch \
+ file://beaglebone/0040-beaglebone-export-SPI2-as-spidev-when-no-capes-are-u.patch \
+ file://beaglebone/0041-st7735fb-Working-WIP-changes-to-make-DMA-safe-and-ad.patch \
+ file://beaglebone/0042-omap-hwmod-silence-st_shift-error.patch \
+ file://beaglebone/0043-cpsw-phy_device-demote-PHY-message-to-INFO.patch \
+ file://beaglebone/0044-beaglebone-add-support-for-7-LCD-cape-revision-A2.patch \
+ file://beaglebone/0045-beaglebone-allow-capes-to-disable-w1-gpio.patch \
+ file://beaglebone/0046-beaglebone-add-stub-for-the-camera-cape-to-disable-w.patch \
+ file://beaglebone/0047-Adding-many-of-the-missing-signals-to-the-mux-table.patch \
+ file://beaglebone/0048-Fixed-reversed-part-of-LCD-bus.-Added-even-more-miss.patch \
+ file://beaglebone/0049-ts_tscadc-add-defines-for-4x-and-16x-oversampling.patch \
+ file://beaglebone/0050-ts_tscadc-switch-to-4x-oversampling.patch \
+ file://beaglebone/0051-Fixed-size-of-pinmux-data-array-in-EEPROM-data-struc.patch \
+ file://beaglebone/0052-Implemented-Bone-Cape-configuration-from-EEPROM.-Onl.patch \
+ file://beaglebone/0053-Replaced-conditional-debug-code-by-pr_debug-statemen.patch \
+ file://beaglebone/0054-Workaround-for-boards-with-mistaken-ASCII-interpreta.patch \
+ file://beaglebone/0055-Workaround-for-EEPROM-contents-blocking-further-I2C-.patch \
+ file://beaglebone/0056-Added-check-on-EEPROM-revision-to-prevent-interpreti.patch \
+ file://beaglebone/0057-i2c-prescalar-fix-i2c-fixed-prescalar-setting-issue.patch \
+ file://beaglebone/0058-beaglebone-annotate-default-beaglebone-pinmux.patch \
+ file://beaglebone/0059-beaglebone-fix-pin-free-thinko-this-method-doesn-t-g.patch \
+ file://beaglebone/0060-beaglebone-switch-RS232-cape-to-ttyO2.patch \
+ file://beaglebone/0061-beaglebone-make-uart2-pinmux-match-the-uart0-pinmux.patch \
"