linux-ti33x-psp 3.2: fix audio/spidev clash on beaglebone
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp_3.2.bb
index 645d4dc68c337d7e95bbbba4f6c5c32b51848e50..ab42c44277de0c67e3502983fcaa0dafbf8d1057 100644 (file)
@@ -15,7 +15,7 @@ PV = "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "3.2", "3.2.21", d)}"
 
 BRANCH = "v3.2-staging"
 SRCREV = "720e07b4c1f687b61b147b31c698cb6816d72f01"
-MACHINE_KERNEL_PR_append = "a+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "c+gitr${SRCREV}"
 
 COMPATIBLE_MACHINE = "(ti33x)"
 
@@ -1536,4 +1536,5 @@ PATCHES_OVER_PSP = " \
        file://beaglebone/0069-beaglebone-add-support-for-LCD3-rev-A1.patch \
        file://beaglebone/0070-beaglebone-fix-buttons-spidev-clash-when-using-mcasp.patch \
        file://beaglebone/0071-beaglebone-fix-LCD3-led-key-overlap.patch \
+       file://beaglebone/0072-beaglebone-fix-audio-spi-clash.patch \
 "