linux-ti81xx-psp 2.6.37: update netra defconfig and SRCREV
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti81xx-psp-2.6.37 / dm816x-evm / configs / psp
index fb59e06804283b368ecace0afe471ebe904ffe7d..b3b1a09d937a354740a18c9abd31e076bb6808ba 100644 (file)
@@ -1,7 +1,7 @@
 #
 # Automatically generated make config: don't edit
 # Linux/arm 2.6.37 Kernel Configuration
-# Thu Apr 14 14:58:05 2011
+# Mon Feb 14 12:41:09 2011
 #
 CONFIG_ARM=y
 CONFIG_SYS_SUPPORTS_APM_EMULATION=y
@@ -37,7 +37,7 @@ CONFIG_BROKEN_ON_SMP=y
 CONFIG_INIT_ENV_ARG_LIMIT=32
 CONFIG_CROSS_COMPILE=""
 CONFIG_LOCALVERSION=""
-# CONFIG_LOCALVERSION_AUTO is not set
+CONFIG_LOCALVERSION_AUTO=y
 CONFIG_HAVE_KERNEL_GZIP=y
 CONFIG_HAVE_KERNEL_LZMA=y
 CONFIG_HAVE_KERNEL_LZO=y
@@ -994,6 +994,7 @@ CONFIG_UNIX98_PTYS=y
 # CONFIG_TCG_TPM is not set
 CONFIG_DEVPORT=y
 # CONFIG_TI816X_PCIE_BOOTDRV is not set
+# CONFIG_TI81XX_HDMI is not set
 # CONFIG_RAMOOPS is not set
 CONFIG_I2C=y
 CONFIG_I2C_BOARDINFO=y
@@ -1357,7 +1358,6 @@ CONFIG_USB_VIDEO_CLASS_INPUT_EVDEV=y
 # CONFIG_DAB is not set
 CONFIG_HAVE_TI_TILER=y
 # CONFIG_TI_TILER is not set
-CONFIG_VIDEO_TI81XX_VIDOUT=m
 
 #
 # Graphics support
@@ -1390,12 +1390,6 @@ CONFIG_FB_CFB_IMAGEBLIT=y
 #
 # Frame buffer hardware drivers
 #
-CONFIG_TI81XX_VPSS=m
-CONFIG_TI81XX_VPSS_DEBUG_SUPPORT=y
-CONFIG_TI81XX_VPSS_VRAM_SIZE=50
-CONFIG_FB_TI81XX=m
-CONFIG_FB_TI81XX_DEBUG_SUPPORT=y
-CONFIG_FB_TI81XX_NUM_FBS=3
 # CONFIG_FB_CIRRUS is not set
 # CONFIG_FB_PM2 is not set
 # CONFIG_FB_CYBER2000 is not set
@@ -1424,14 +1418,9 @@ CONFIG_FB_TI81XX_NUM_FBS=3
 # CONFIG_FB_METRONOME is not set
 # CONFIG_FB_MB862XX is not set
 # CONFIG_FB_BROADSHEET is not set
+# CONFIG_TI81XX_VPSS is not set
 # CONFIG_BACKLIGHT_LCD_SUPPORT is not set
 
-
-#
-# TI81XX Display Device Drivers
-#
-CONFIG_TI81XX_HDMI=m
-
 #
 # Display device support
 #