index 1e61628f404118dbd3b90e00997568d17f55452b..32ef9632edd5450d18688de098b17af9f6978a27 100644 (file)
COMPATIBLE_MACHINE = "(beagleboard)"
-PV = "3.0.11"
-# v3.0.11 tag
-SRCREV_pn-${PN} = "7a576d2dcd5807a7310032b380442eeba8c1c293"
+PV = "3.0.23"
+# v3.0.23 tag
+SRCREV_pn-${PN} = "bf6a68d2a214e07f7c0d6538e00e17b826714160"
# The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
MACHINE_KERNEL_PR_append = "a"
@@ -194,6 +194,7 @@ SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable.gi
file://beagle/0008-OMAP2-add-cpu-id-register-to-MAC-address-helper.patch \
file://beagle/0009-HACK-OMAP2-BeagleBoard-Fix-up-random-or-missing-MAC-.patch \
file://beagle/0010-ARM-OMAP2-beagleboard-fix-mmc-write-protect-pin-when.patch \
+ file://beagle/0011-beagleboard-reinstate-usage-of-hi-speed-PLL-divider.patch \
file://madc/0001-Enabling-Hwmon-driver-for-twl4030-madc.patch \
file://madc/0002-mfd-twl-core-enable-madc-clock.patch \
\
@@ -221,6 +222,8 @@ SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable.gi
\
file://omap4/0001-OMAP-Fix-linking-error-in-twl-common.c-for-OMAP2-3-4.patch \
\
+ file://misc/0001-compiler.h-Undef-before-redefining-__attribute_const.patch \
+ \
file://defconfig"
SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \