linux-3.0: fixes
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux_3.0.bb
index 7b5668aa6087053ca146109a4f38d380edb939fd..c695dbd49d81e80d80863b3ca991a03010f2ded8 100644 (file)
@@ -9,7 +9,7 @@ COMPATIBLE_MACHINE = "(beagleboard)"
 SRCREV_pn-${PN} = "94ed5b4788a7cdbe68bc7cb8516972cbebdc8274"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "n"
+MACHINE_KERNEL_PR_append = "o"
 
 FILESPATHPKG_prepend = "linux-3.0:"
 
@@ -219,6 +219,9 @@ SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-3.0.y.git
             file://ulcd/0001-omap2-displays-Add-support-for-ThreeFiveCorp-S9700-D.patch \
             file://ulcd/0002-omap3-beagle-added-lcd-driver.patch \
             file://ulcd/0003-Make-fbset-show-correct-timing-values.patch \
+            \
+            file://omap4/0001-OMAP-Fix-linking-error-in-twl-common.c-for-OMAP2-3-4.patch \
+            \
             file://defconfig"
 
 SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \