]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blobdiff - recipes-kernel/linux/linux_3.0.bb
linux-3.0: fixes
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux_3.0.bb
index 9a46292e9cc459193d579408ee90469268ea9998..c695dbd49d81e80d80863b3ca991a03010f2ded8 100644 (file)
@@ -5,15 +5,15 @@ KERNEL_IMAGETYPE = "uImage"
 
 COMPATIBLE_MACHINE = "(beagleboard)"
 
-# Somewhere after 3.0rc7
-SRCREV_pn-${PN} = "cf6ace16a3cd8b728fb0afa68368fd40bbeae19f"
+# v3.0.1 tag
+SRCREV_pn-${PN} = "94ed5b4788a7cdbe68bc7cb8516972cbebdc8274"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "d"
+MACHINE_KERNEL_PR_append = "o"
 
 FILESPATHPKG_prepend = "linux-3.0:"
 
-SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/torvalds/linux.git;protocol=git \
+SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-3.0.y.git;protocol=git \
             file://pm-wip/voltdm/0001-cleanup-regulator-supply-definitions-in-mach-omap2.patch \
             file://pm-wip/voltdm/0002-Remove-old-style-supply.dev-assignments-common-in-hs.patch \
             file://pm-wip/voltdm/0003-omap-Use-separate-init_irq-functions-to-avoid-cpu_is.patch \
@@ -194,8 +194,34 @@ SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/torvalds/linux.git;pro
             file://beagle/0002-UNFINISHED-OMAP3-beagle-add-support-for-expansionboa.patch \
             file://beagle/0003-HACK-OMAP3-beagle-switch-to-GPTIMER1.patch \
             file://beagle/0004-OMAP3-beagle-HACK-add-in-1GHz-OPP.patch \
+            file://beagle/0005-omap3-Add-basic-support-for-720MHz-part.patch \
+            file://beagle/0006-omap-mmc-Adjust-dto-to-eliminate-timeout-errors.patch \
             file://madc/0001-Enabling-Hwmon-driver-for-twl4030-madc.patch \
             file://madc/0002-mfd-twl-core-enable-madc-clock.patch \
+            \
+            file://sakoman/0001-mmc-don-t-display-single-block-read-console-messages.patch \
+            file://sakoman/0002-omap-Change-omap_device-activate-dectivate-latency-m.patch \
+            file://sakoman/0003-OMAP-DSS2-add-bootarg-for-selecting-svideo-or-compos.patch \
+            file://sakoman/0004-mtd-nand-Eliminate-noisey-uncorrectable-error-messag.patch \
+            file://sakoman/0005-video-add-timings-for-hd720.patch \
+            file://sakoman/0006-drivers-net-smsc911x-return-ENODEV-if-device-is-not-.patch \
+            file://sakoman/0007-drivers-input-touchscreen-ads7846-return-ENODEV-if-d.patch \
+            file://sakoman/0008-Revert-omap2_mcspi-Flush-posted-writes.patch \
+            file://sakoman/0009-rtc-twl-Switch-to-using-threaded-irq.patch \
+            file://sakoman/0010-fix-registration-vs-init-order.patch \
+            file://sakoman/0011-soc-codecs-Enable-audio-capture-by-default-for-twl40.patch \
+            file://sakoman/0012-soc-codecs-twl4030-Turn-on-mic-bias-by-default.patch \
+            file://sakoman/0013-omap-mmc-twl4030-move-clock-input-selection-prior-to.patch \
+            file://sakoman/0014-rtc-twl-add-support-for-backup-battery-recharge.patch \
+            \
+            file://sgx/0001-ARM-L2-Add-and-export-outer_clean_all.patch \
+            \
+            file://ulcd/0001-omap2-displays-Add-support-for-ThreeFiveCorp-S9700-D.patch \
+            file://ulcd/0002-omap3-beagle-added-lcd-driver.patch \
+            file://ulcd/0003-Make-fbset-show-correct-timing-values.patch \
+            \
+            file://omap4/0001-OMAP-Fix-linking-error-in-twl-common.c-for-OMAP2-3-4.patch \
+            \
             file://defconfig"
 
 SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \