]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blobdiff - recipes-kernel/linux/linux_3.0.bb
linux 3.0: Fix sprz319 erratum 2.1
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux_3.0.bb
index fac6348c4c619399e0bf6a18eea1584012e62e70..c95542e9a918e7b12b366467cc660ec84d22ddf8 100644 (file)
@@ -5,9 +5,9 @@ KERNEL_IMAGETYPE = "uImage"
 
 COMPATIBLE_MACHINE = "(beagleboard)"
 
-PV = "3.0.22"
-# v3.0.22 tag
-SRCREV_pn-${PN} = "a4a663513af05a98d6085d92f85c16bb64ac4050"
+PV = "3.0.23"
+# v3.0.23 tag
+SRCREV_pn-${PN} = "bf6a68d2a214e07f7c0d6538e00e17b826714160"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
 MACHINE_KERNEL_PR_append = "b"
@@ -224,6 +224,8 @@ SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable.gi
             \
             file://misc/0001-compiler.h-Undef-before-redefining-__attribute_const.patch \
             \
+            file://usb/0001-Fix-sprz319-erratum-2.1.patch \
+            \
             file://defconfig"
 
 SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \