linux-3.0: fix beagleboard DSI PLL regression
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux_3.0.bb
index 70ca7cc97b31d4e27ee707fbe69b8c2cf5591eab..d62c1ea0ee41db1d64bd6e3a061b009fa026c346 100644 (file)
@@ -10,7 +10,7 @@ PV = "3.0.17"
 SRCREV_pn-${PN} = "e9d23be2708477feeaec78e707c80441520c1ef6"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "b"
+MACHINE_KERNEL_PR_append = "c"
 
 FILESPATH =. "${FILE_DIRNAME}/linux-3.0:${FILE_DIRNAME}/linux-3.0/${MACHINE}:"
 
@@ -194,6 +194,7 @@ SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable.gi
             file://beagle/0008-OMAP2-add-cpu-id-register-to-MAC-address-helper.patch \
             file://beagle/0009-HACK-OMAP2-BeagleBoard-Fix-up-random-or-missing-MAC-.patch \
             file://beagle/0010-ARM-OMAP2-beagleboard-fix-mmc-write-protect-pin-when.patch \
+            file://beagle/0011-beagleboard-reinstate-usage-of-hi-speed-PLL-divider.patch \
             file://madc/0001-Enabling-Hwmon-driver-for-twl4030-madc.patch \
             file://madc/0002-mfd-twl-core-enable-madc-clock.patch \
             \