index 9244d5b244ca0ebbf170f6dfb15728a17561a182..ebca1267961ed051403514697c939df8a9a28e35 100644 (file)
SRCREV_pn-${PN} = "02f8c6aee8df3cdc935e9bdd4f2d020306035dbe"
# The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "g"
+MACHINE_KERNEL_PR_append = "h"
FILESPATHPKG_prepend = "linux-3.0:"
@@ -199,6 +199,8 @@ SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/torvalds/linux.git;pro
file://madc/0002-mfd-twl-core-enable-madc-clock.patch \
\
file://sakoman/0001-mmc-don-t-display-single-block-read-console-messages.patch \
+ \
+ file://sgx/0001-ARM-L2-Add-and-export-outer_clean_all.patch \
file://defconfig"
SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \