index d69de904fcc6e6715b2e610228f5904389282200..d6ed98ca509b80ee90e9b33a7ef09da698ffacf5 100644 (file)
require linux.inc
+COMPATIBLE_MACHINE = "beagleboard"
+
DESCRIPTION = "Linux kernel for TI processors"
KERNEL_IMAGETYPE = "uImage"
DEFAULT_PREFERENCE = "-99"
PV = "3.0+3.1rc"
-SRCREV_pn-${PN} = "95b6886526bb510b8370b625a49bc0ab3b8ff10f"
+SRCREV_pn-${PN} = "9e79e3e9dd9672b37ac9412e9a926714306551fe"
# The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "h"
+MACHINE_KERNEL_PR_append = "e"
SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/torvalds/linux.git;protocol=git \
file://beagle/0001-UNFINISHED-OMAP3-beagle-add-support-for-expansionboa.patch \
file://beagle/0002-HACK-OMAP3-beagle-switch-to-GPTIMER1.patch \
- file://beagle/0003-OMAP3-beagle-HACK-add-in-1GHz-OPP.patch \
file://madc/0001-Enabling-Hwmon-driver-for-twl4030-madc.patch \
file://madc/0002-mfd-twl-core-enable-madc-clock.patch \
file://sgx/0001-ARM-L2-Add-and-export-outer_clean_all.patch \
+ file://fixes/vout.patch \
file://defconfig"
+# Needs refresh:
+# file://beagle/0003-OMAP3-beagle-HACK-add-in-1GHz-OPP.patch \
+#
+
+
SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \
"