diff --git a/recipes-ti/codec-engine/ti-dmai_svn.bb b/recipes-ti/codec-engine/ti-dmai_svn.bb
--- /dev/null
@@ -0,0 +1,31 @@
+require ti-dmai.inc
+
+# Hack to be able to use recent kernel headers from userspace
+TARGET_CC_ARCH += " -D__EXPORTED_HEADERS__"
+
+DEFAULT_PREFERENCE = "-1"
+
+PV = "2_10_00_01+svnr${SRCPV}"
+
+# This package has high dependence on kernel, use kernel PR as base and append a local version
+PR = "${MACHINE_KERNEL_PR}"
+PR_append = "n"
+
+DMAIBRANCH_dm6446 = "trunk"
+DMAIBRANCH_dm6467 = "branches/GITPSP_INT_101009"
+DMAIBRANCH_omap3 = "trunk"
+DMAIBRANCH_dm355 = "branches/GITPSP_INT_101009"
+DMAIBRANCH_dm365 = "trunk"
+DMAIBRANCH_omapl137 = "trunk"
+DMAIBRANCH_omapl138 = "trunk"
+DMAIBRANCH ?= "<UNDEFINED_DMAIBRANCH>"
+
+SRCREV_dm6446 = "482"
+SRCREV_dm6467 = "441"
+SRCREV_omap3 = "570"
+SRCREV_dm355 = "424"
+SRCREV_dm365 = "570"
+SRCREV_omapl137 = "482"
+SRCREV_omapl138 = "570"
+SRCREV ?= "<UNDEFINED_SRCREV>"
+