ti-dmai.inc: fix 'proto='-warning on recipe parsing
[glsdk/meta-ti-glsdk.git] / recipes-ti / dmai / ti-dmai_svn.bb
index 374acce7923e3215557db7d6eae23677ca68a09c..3ac7a81d90da6d78f657a5ad2e00058530c50e32 100644 (file)
@@ -1,15 +1,18 @@
 require ti-dmai.inc
 
+# Need to descend one level more to find source
+S = "${WORKDIR}/${DMAIBRANCH}/davinci_multimedia_application_interface/dmai_${PV}/dmai"
+
 # Hack to be able to use recent kernel headers from userspace
 TARGET_CC_ARCH += " -D__EXPORTED_HEADERS__"
 
-DEFAULT_PREFERENCE = "-1"
-
 PV = "2_10_00_01+svnr${SRCPV}"
 
+LIC_FILES_CHKSUM = "file://dmai_${PV}_License.html;md5=3302f728a5a42f97cabc26a54d7fa607"
+
 # This package has high dependence on kernel, use kernel PR as base and append a local version
 PR = "${MACHINE_KERNEL_PR}"
-PR_append = "n"
+PR_append = "o"
 
 DMAIBRANCH_dm6446     = "trunk"
 DMAIBRANCH_dm6467     = "branches/GITPSP_INT_101009"
@@ -18,14 +21,18 @@ DMAIBRANCH_dm355      = "branches/GITPSP_INT_101009"
 DMAIBRANCH_dm365      = "trunk"
 DMAIBRANCH_omapl137   = "trunk"
 DMAIBRANCH_omapl138   = "trunk"
-DMAIBRANCH           ?= "<UNDEFINED_DMAIBRANCH>"
+DMAIBRANCH           ?= "UNDEFINED_DMAIBRANCH"
 
 SRCREV_dm6446         = "482"
 SRCREV_dm6467         = "441"
-SRCREV_omap3          = "570"
+SRCREV_omap3          = "642"
 SRCREV_dm355          = "424"
 SRCREV_dm365          = "570"
 SRCREV_omapl137       = "482"
 SRCREV_omapl138       = "570"
-SRCREV               ?= "<UNDEFINED_SRCREV>"
+SRCREV               ?= "UNDEFINED_SRCREV"
+
+SRC_URI_append = " file://omap3530-r642-remove-include-videodev.diff;striplevel=3 \
+                   file://r642-fix-config-bld.diff;striplevel=3 \
+                 "