index 374acce7923e3215557db7d6eae23677ca68a09c..3ac7a81d90da6d78f657a5ad2e00058530c50e32 100644 (file)
require ti-dmai.inc
+# Need to descend one level more to find source
+S = "${WORKDIR}/${DMAIBRANCH}/davinci_multimedia_application_interface/dmai_${PV}/dmai"
+
# Hack to be able to use recent kernel headers from userspace
TARGET_CC_ARCH += " -D__EXPORTED_HEADERS__"
-DEFAULT_PREFERENCE = "-1"
-
PV = "2_10_00_01+svnr${SRCPV}"
+LIC_FILES_CHKSUM = "file://dmai_${PV}_License.html;md5=3302f728a5a42f97cabc26a54d7fa607"
+
# This package has high dependence on kernel, use kernel PR as base and append a local version
PR = "${MACHINE_KERNEL_PR}"
-PR_append = "n"
+PR_append = "o"
DMAIBRANCH_dm6446 = "trunk"
DMAIBRANCH_dm6467 = "branches/GITPSP_INT_101009"
DMAIBRANCH_dm365 = "trunk"
DMAIBRANCH_omapl137 = "trunk"
DMAIBRANCH_omapl138 = "trunk"
-DMAIBRANCH ?= "<UNDEFINED_DMAIBRANCH>"
+DMAIBRANCH ?= "UNDEFINED_DMAIBRANCH"
SRCREV_dm6446 = "482"
SRCREV_dm6467 = "441"
-SRCREV_omap3 = "570"
+SRCREV_omap3 = "642"
SRCREV_dm355 = "424"
SRCREV_dm365 = "570"
SRCREV_omapl137 = "482"
SRCREV_omapl138 = "570"
-SRCREV ?= "<UNDEFINED_SRCREV>"
+SRCREV ?= "UNDEFINED_SRCREV"
+
+SRC_URI_append = " file://omap3530-r642-remove-include-videodev.diff;striplevel=3 \
+ file://r642-fix-config-bld.diff;striplevel=3 \
+ "